您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1761 - Swivel and fixed castors steel plate, electrically conductive standard version
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95016_1.prj},{NB=K1761.11100321},{A=0},{B=85},{B1=60},{B2=55},{L=100},{L1=80},{L2=76},{B3=32},{H=125},{D=9},{R=0.0},{R1=100},{TFK=70},{GEW=0.5837},{EAN=4059245594795},{NDM=8.000},{SW=13.000},{TYP=2.000},{TYP1=1.000},{TYP2=0.000},{XA=45.0},{XB=7.0},{XC=72.0},{XD=13.5},{XE=5.0},{XF=20.0},{XG=45.0},{XH=12.0},{XI=45.0},{XJ=51.0},{XK=5.3},{XL=62.0},{XM=6.5},{XN=13.0},{XO=73.0},{XP=15.0},{XQ=2.5},{XR=12.0},{XS=39.0},{XT=12.0},{XU=30.0},{XV=102.0},{XW=2.5},{XX=300.0},{XY=5.0},{XZ=30.0},{XA1=5.7},{XB1=0.0},{XC1=0.0},{XD1=0.0},{XE1=0.0},{XF1=0.0},{XG1=0.0},{XH1=0.0},{XI1=0.0},{XJ1=0.0},{XK1=0.0},{XL1=9.0},{XM1=55.0},{XN1=76.0},{XO1=80.0},{XP1=60.0},{XQ1=4.50},{XR1=0.0},{XS1=0.0},{XT1=0.0},{XU1=0.0},{XV1=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
Wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
distance
[mm]
B2
distance
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
B3
width
[mm]
H
height
[mm]
D
Diameter
[mm]
R
distance
[mm]
R1
Diameter
[mm]
TFK
Permissible
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1761.1108032
K1761.1108032
Swivel Castor
Plain bearing
38
85
60
55
100
80
76
32
102
9
78.0
80
65
0.4985
Yes
4059245594757
31.12.2099
98% Warenverfügbarkeit. N...
K1761.1110032
K1761.1110032
Swivel Castor
Plain bearing
36
85
60
55
100
80
76
32
125
9
86.0
100
70
0.5829
Yes
4059245594788
31.12.2099
98% Warenverfügbarkeit. N...
K1761.1112532
K1761.1112532
Swivel Castor
Plain bearing
40
85
60
55
100
80
76
32
150
9
102.5
125
80
0.6694
Yes
4059245594818
31.12.2099
98% Warenverfügbarkeit. N...
K1761.1116040
K1761.1116040
Swivel Castor
Plain bearing
54
110
80
75
140
105
0
40
195
11
134.0
160
130
1.5430
Yes
4059245594849
31.12.2099
98% Warenverfügbarkeit. N...
K1761.1120040
K1761.1120040
Swivel Castor
Plain bearing
54
110
80
75
140
105
0
40
235
11
134.0
200
160
1.7660
Yes
4059245594870
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11080321
K1761.11080321
Fixed Castor
Plain bearing
0
85
60
55
100
80
76
32
102
9
0.0
80
65
0.3423
Yes
4059245594764
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11100321
K1761.11100321
Fixed Castor
Plain bearing
0
85
60
55
100
80
76
32
125
9
0.0
100
70
0.5837
Yes
4059245594795
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11125321
K1761.11125321
Fixed Castor
Plain bearing
0
85
60
55
100
80
76
32
150
9
0.0
125
80
0.6349
Yes
4059245594825
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11160401
K1761.11160401
Fixed Castor
Plain bearing
0
110
80
75
140
105
0
40
195
11
0.0
160
130
1.1920
Yes
4059245594856
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11200401
K1761.11200401
Fixed Castor
Plain bearing
0
110
80
75
140
105
0
40
235
11
0.0
200
160
1.4300
Yes
4059245594887
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11080322
K1761.11080322
Stop-fix
Plain bearing
38
85
60
55
100
80
76
32
102
9
78.0
80
65
0.6049
Yes
4059245594771
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11100322
K1761.11100322
Stop-fix
Plain bearing
36
85
60
55
100
80
76
32
125
9
86.0
100
70
0.6947
Yes
4059245594801
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11125322
K1761.11125322
Stop-fix
Plain bearing
40
85
60
55
100
80
76
32
150
9
102.5
125
80
0.7939
Yes
4059245594832
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11160402
K1761.11160402
Stop-fix
Plain bearing
54
110
80
75
140
105
0
40
195
11
134.0
160
130
1.9450
Yes
4059245594863
31.12.2099
98% Warenverfügbarkeit. N...
K1761.11200402
K1761.11200402
Stop-fix
Plain bearing
54
110
80
75
140
105
0
40
235
11
134.0
200
160
2.2600
Yes
4059245594894
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1760 - Plaatstalen zwenk- en bokwielen elektrisch geleidend zware uitvoer...
KIPP USA
05.06.2024
PDT-AELK - Swivel castor with total lock
Rollenbau
12.01.2024
K1760 - Swivel and fixed castors heavy-duty version
KIPP USA
05.06.2024
95012 - Swivel and fixed castors steel plate, electrically conductive, heav...
norelem
30.05.2024
K1762 - Swivel and fixed castors standard version
KIPP USA
05.06.2024
K1761 - Swivel and fixed castors standard version
KIPP
27.05.2024
K1761 - Swivel and fixed castors standard version
KIPP USA
05.06.2024
MAE-TR-LR-FST-FS-BL - Transport castors, swivel castors with brakes and per...
MÄDLER
10.04.2024
K1759 - Swivel and fixed castors electrically conductive, standard version
KIPP USA
05.06.2024
K1770 - Swivel and fixed castors standard version
KIPP USA
05.06.2024
315 PT-GK/G/GL/GKL - Swivel castor
Rollenbau
12.01.2024
MAE-TR-HH-FST-PL-K - Heavy-duty transport castors, swivel castors with brak...
MÄDLER
10.04.2024
MAE-TR-LR-FST-TPE-GR - Transport castors, swivel castors with brakes and pe...
MÄDLER
10.04.2024
KD/KS-KB/KK - Swivel castor
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表