您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1770 - Swivel and fixed castors standard version
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95034.prj},{NB=K1770.1003710},{BESTKIPPUSA=K1770.100371},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{VERS=1.000},{RL=Gleitlager},{A=35},{B=85},{B1=60},{B2=0},{B3=37},{L=100},{L1=80},{H=125},{D=9},{R=85.0},{R1=100},{TFK=200},{GEW=0.5300},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245596270},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1770.07532
K1770.07532
Swivel Castor
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.5400
Yes
4059245596232
K1770.10037
K1770.10037
Swivel Castor
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.6330
Yes
4059245596263
K1770.12540
K1770.12540
Swivel Castor
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7990
Yes
4059245596294
K1770.15050
K1770.15050
Swivel Castor
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
1.9480
Yes
4059245596324
K1770.075321
K1770.075321
Fixed Castor
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.3253
Yes
4059245596249
K1770.100371
K1770.100371
Fixed Castor
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.5300
Yes
4059245596270
K1770.125401
K1770.125401
Fixed Castor
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.6842
Yes
4059245596300
K1770.150501
K1770.150501
Fixed Castor
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
1.9200
Yes
4059245596331
K1770.075322
K1770.075322
Swivel Castor with stop-f...
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.6599
Yes
4059245596256
K1770.100372
K1770.100372
Swivel Castor with stop-f...
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.7950
Yes
4059245596287
K1770.125402
K1770.125402
Swivel Castor with stop-f...
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.9100
Yes
4059245596317
K1770.150502
K1770.150502
Swivel Castor with stop-f...
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
2.4020
Yes
4059245596348
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1761 - Swivel and fixed castors steel plate, electrically conductive stand...
KIPP USA
05.06.2024
MAE-TR-LR-FST-FS-BL - Transport castors, swivel castors with brakes and per...
MÄDLER
10.04.2024
K1759 - Swivel and fixed castors appliance, standard version
KIPP
27.05.2024
K1760 - Swivel and fixed castors heavy-duty version
KIPP USA
05.06.2024
95041 - Swivel and fixed castors stainless steel, standard version
norelem
30.05.2024
95016 - Swivel and fixed castors steel plate, electrically conductive stand...
norelem
30.05.2024
K1771 - Swivel and fixed castors heavy-duty version
KIPP USA
05.06.2024
MAE-TR-HH-FST-PL-K - Heavy-duty transport castors, swivel castors with brak...
MÄDLER
10.04.2024
MAE-KP-LR-FST-PL - Compact castor with perforated plate, swivel castor with...
MÄDLER
10.04.2024
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with...
Tellurerota
06.05.2024
95034 - Swivel and fixed castors standard version
norelem
30.05.2024
SRP/NLX - Solid polyamide 6 wheels, stainless steel swivel top plate bracke...
Tellurerota
06.05.2024
K1769 - Swivel and fixed castors welded steel heavy-duty version
KIPP USA
05.06.2024
RE.C7-C - ELESA-Wheels for the general public
Elesa
11.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表