您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1771 - Swivel and fixed castors heavy-duty version
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95036.prj},{NB=K1771.1254010},{BESTKIPPUSA=K1771.125401},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{VERS=1.000},{RL=Gleitlager},{A=45},{B=85},{B1=60},{B2=0},{B3=40},{L=100},{L1=80},{H=165},{D=9},{R=107.5},{R1=125},{TFK=300},{GEW=0.9242},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245596393},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1771.10037
K1771.10037
Swivel Castor
slide bearing
45
85
60
0
37
100
80
140
9
95.0
100
280
1.4970
Yes
4059245596355
31.12.2099
98% Warenverfügbarkeit. N...
K1771.12540
K1771.12540
Swivel Castor
slide bearing
45
85
60
0
40
100
80
165
9
107.5
125
300
1.6210
Yes
4059245596386
31.12.2099
98% Warenverfügbarkeit. N...
K1771.15050
K1771.15050
Swivel Castor
slide bearing
65
110
80
75
50
140
105
197
11
140.0
150
400
2.8400
Yes
4059245596416
31.12.2099
98% Warenverfügbarkeit. N...
K1771.20050
K1771.20050
Swivel Castor
slide bearing
70
110
80
75
50
140
105
245
11
170.0
200
600
3.4000
Yes
4059245596447
31.12.2099
98% Warenverfügbarkeit. N...
K1771.100371
K1771.100371
Fixed Castor
slide bearing
45
85
60
0
37
100
80
140
9
95.0
100
280
0.8062
Yes
4059245596362
31.12.2099
98% Warenverfügbarkeit. N...
K1771.125401
K1771.125401
Fixed Castor
slide bearing
45
85
60
0
40
100
80
165
9
107.5
125
300
0.9242
Yes
4059245596393
31.12.2099
98% Warenverfügbarkeit. N...
K1771.150501
K1771.150501
Fixed Castor
slide bearing
65
110
80
75
50
140
105
197
11
140.0
150
400
1.6400
Yes
4059245596423
31.12.2099
98% Warenverfügbarkeit. N...
K1771.200501
K1771.200501
Fixed Castor
slide bearing
70
110
80
75
50
140
105
245
11
170.0
200
600
2.1000
Yes
4059245596454
31.12.2099
98% Warenverfügbarkeit. N...
K1771.100372
K1771.100372
Swivel Castor with stop-t...
slide bearing
45
85
60
0
37
100
80
140
9
95.0
100
280
1.7400
Yes
4059245596379
31.12.2099
98% Warenverfügbarkeit. N...
K1771.125402
K1771.125402
Swivel Castor with stop-t...
slide bearing
45
85
60
0
40
100
80
165
9
107.5
125
300
1.8800
Yes
4059245596409
31.12.2099
98% Warenverfügbarkeit. N...
K1771.150502
K1771.150502
Swivel Castor with stop-t...
slide bearing
65
110
80
75
50
140
105
197
11
140.0
150
400
3.4500
Yes
4059245596430
31.12.2099
98% Warenverfügbarkeit. N...
K1771.200502
K1771.200502
Swivel Castor with stop-t...
slide bearing
70
110
80
75
50
140
105
245
11
170.0
200
600
3.9200
Yes
4059245596461
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表