您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1791 - Swivel castors with bolt hole stainless steel, for sterile areas
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95046-02.prj},{NB=K1791.212000500},{ROT1=360},{VERS=2.000},{AX=54},{B=50},{B1=85},{B2=60},{B3=55},{D=200},{D1=13},{D2=88},{H=235},{L=100},{L1=80},{L2X=76},{RX=154.000},{TFK=300},{GEW=1.9200},{EAN=4059245597192},{C=60.000},{CD=20.000},{TYP=2},{TYP1=1},{XA=25.000},{XB=43.500},{XC=112.000},{XD=10.000},{XE=10.000},{XF=2.500},{XG=19.000},{XH=88.000},{XI=12.000},{XJ=28.000},{XK=8.000},{XL=25.000},{XM=39.000},{XN=95.900},{XO=52.500},{XP=49.500},{XR=250.000},{XS=6.000},{XT=24.500},{XW=42.000},{XU=45.000},{XX=158.500},{XA1=170.000},{XB1=161.000},{XC1=20.500},{XD1=100.000},{XE1=0.000},{XF1=102.000},{XG1=80.000},{XH1=103.000},{XI1=117.000},{XJ1=12.000},{XK1=59.000},{XL1=0.000},{XM1=0.000},{XN1=0.000},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
R
Length
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1791.21100035
K1791.21100035
Swivel Castor
slide bearing
36
35
100
13
70
125
86
150
0.5831
Yes
4059245597222
31.12.2099
98% Warenverfügbarkeit. N...
K1791.21125040
K1791.21125040
Swivel Castor
slide bearing
40
40
125
13
70
150
102.5
150
0.7300
Yes
4059245597215
31.12.2099
98% Warenverfügbarkeit. N...
K1791.21160045
K1791.21160045
Swivel Castor
slide bearing
54
45
160
13
88
195
134
300
1.4500
Yes
4059245597208
31.12.2099
98% Warenverfügbarkeit. N...
K1791.21200050
K1791.21200050
Swivel Castor
slide bearing
54
50
200
13
88
235
154
300
1.9200
Yes
4059245597192
31.12.2099
98% Warenverfügbarkeit. N...
K1791.211000352
K1791.211000352
Swivel Castor with stop-f...
slide bearing
36
35
100
13
70
125
86
150
0.6900
Yes
4059245597185
31.12.2099
98% Warenverfügbarkeit. N...
K1791.211250402
K1791.211250402
Swivel Castor with stop-f...
slide bearing
40
40
125
13
70
150
102.5
150
0.7300
Yes
4059245597178
31.12.2099
98% Warenverfügbarkeit. N...
K1791.211600452
K1791.211600452
Swivel Castor with stop-f...
slide bearing
54
45
160
13
88
195
134
300
1.8100
Yes
4059245597161
31.12.2099
98% Warenverfügbarkeit. N...
K1791.212000502
K1791.212000502
Swivel Castor with stop-f...
slide bearing
54
50
200
13
88
235
154
300
2.3200
Yes
4059245597154
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表