您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KBLM - Rod end bearing with female thread, left-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/kblm_asmtab.prj},{NB=KBLM-12 F (0)},{ARTNR1=KBLM-12F},{ARTNR2=KBLM-12 F},{INFO=INFO},{AUSF=},{SW=0},{SZK=3600},{SZL=1800},{QK=900},{QL=450},{EG=15},{ADI=15},{ADOM=30},{ADMM=70},{D1X=12.000},{D2=34},{D3=M12 x 1.25},{D31=12.000},{D32=1,25},{D4=18.0},{D5=22.0},{D6=6.5},{DK=22.225},{C1=12.0},{B=16},{H1=50.0},{L3=22},{L4=67},{W=SW19},{W1=19},{SW1=25},{PPATH=assemblies/kblm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
EG
Minimal thread depth
[mm]
ADI
Max. torque strength inside thread
[Nm]
ADOM
Max. torque through Ball without metal sleeve
[Nm]
ADMM
Max. torque through Ball with metal sleeve
[Nm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
D4
Diameter
[mm]
D5
Diameter
[mm]
C1
Width
[mm]
B
Width
[mm]
H1
Height
[mm]
L3
Length
[mm]
L4
Length
[mm]
W
Width across flats
ⁿ/ₐ
SW1
Max. pivot angle
[°]
KBLM-02
KBLM-02
200
100
50
25
4
0.3
1
-
2.00
9
M2
4.0
4.6
3.0
4
12.5
6
17
SW04
30
KBLM-03
KBLM-03
800
400
100
50
5
0.5
2
4
3.00
13
M3
6.5
8.0
4.5
6
18.5
8
25
SW06
30
KBLM-05 M4
KBLM-05 M4
1000
500
250
125
7
0.75
5
12
5.00
18
M4
9.0
12.0
6.0
8
27.0
10
36
SW09
30
KBLM-05
KBLM-05
1000
500
250
125
7
1
5
12
5.00
18
M5
9.0
12.0
6.0
8
27.0
10
36
SW09
30
KBLM-06
KBLM-06
1400
700
400
200
8
1.5
10
15
6.00
20
M6
10.0
13.0
7.0
9
30.0
12
40
SW11
29
KBLM-08
KBLM-08
2100
1050
700
350
11
5
12
40
8.00
24
M8
13.0
16.0
9.0
12
36.0
16
48
SW14
25
KBLM-10
KBLM-10
3100
1550
800
400
13
15
20
50
10.00
30
M10
15.0
19.0
10.5
14
43.0
20
58
SW17
25
KBLM-10 F
KBLM-10 F
3100
1550
800
400
13
6
20
50
10.00
30
M10 x 1.25
15.0
19.0
10.5
14
43.0
20
58
SW17
25
KBLM-12
KBLM-12
3600
1800
900
450
15
20
30
70
12.00
34
M12
18.0
22.0
12.0
16
50.0
22
67
SW19
25
KBLM-12 F
KBLM-12 F
3600
1800
900
450
15
15
30
70
12.00
34
M12 x 1.25
18.0
22.0
12.0
16
50.0
22
67
SW19
25
KBLM-14
KBLM-14
4000
2000
1000
500
17
25
35
75
14.00
38
M14
20.0
25.0
13.5
19
57.0
25
76
SW22
25
KBLM-16
KBLM-16
4200
2100
1300
650
19
30
40
110
16.00
42
M16
22.0
27.0
15.0
21
64.0
28
85
SW22
23
KBLM-16 F
KBLM-16 F
4200
2100
1300
650
19
27.5
40
110
16.00
42
M16 x 1.5
22.0
27.0
15.0
21
64.0
28
85
SW22
23
KBLM-18
KBLM-18
4600
2300
1600
800
21
45
45
150
18.00
46
M18 x 1.5
25.0
31.0
16.5
23
71.0
32
94
SW27
23
KBLM-20
KBLM-20
5400
2700
2100
1050
22
60
55
200
20.00
50
M20 x 1.5
28.0
34.0
18.0
25
77.0
33
102
SW30
23
KBLM-20 M20
KBLM-20 M20
5400
2700
2100
1050
22
60
55
200
20.00
50
M20 x 2.5
28.0
34.0
18.0
25
77.0
33
102
SW30
23
KBLM-22
KBLM-22
7000
3500
2200
1100
25
75
60
-
22.00
56
M22 x 1.5
30.0
37.0
20.0
28
84.0
37
112
SW32
22
KBLM-25
KBLM-25
8500
4250
2300
1150
28
120
60
-
25.00
60
M24 x 2.0
32.0
41.0
22.0
31
94.0
42
124
SW36
22
KBLM-30
KBLM-30
10500
5250
2500
1250
34
135
60
-
30.00
70
M30 x 2.0
37.0
50.0
25.0
37
110.0
51
145
SW41
22
KBLM-30 M27x2
KBLM-30 M27x2
10500
5250
2500
1250
34
135
60
-
30.00
70
M27 x 2.0
37.0
50.0
25.0
37
110.0
51
145
SW41
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBRM - Rod end bearing with female thread, right-hand thread
igus
01.02.2024
GERM - Clevis joints, right-hand thread
igus
12.02.2024
EALM - Rod end bearing with external thread, left-hand thread
igus
01.02.2024
EALM HT - High temperature rod ends with male thread, leftt-hand thread
igus
01.02.2024
EARM - Rod end bearing with external thread, right-hand thread
igus
01.02.2024
KARM CL - Rod end with male thread, right-hand thread, 2nd generation
igus
01.02.2024
DryLin® E - Stepper Motors - NEMA17 - Stepper Motors
igus
12.09.2022
iglidur® F - type F - Flange bearings, metric sizes
igus
30.01.2024
iglidur® H1 - type S - Sleeve bearings, metric sizes
igus
30.01.2024
iglidur® G - type S - Sleeve bearings, metric sizes
igus
30.01.2024
GERMF - Clevis joints with spring-loaded fixing clip, right-hand thread
igus
12.02.2024
AWMU - Supported Aluminium Shaft, mm
igus
12.09.2022
Stainless steel linear slide system V4A, double - Dimensions Ø: 10 mm
igus
09.09.2022
SWZ-W-104 - Lead screw nuts with axial locks
igus
13.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表