您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KBP-718 - Threaded Index Plunger - Locking
Reid Supply
Tooling, Positioning & Fastening
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Index Plungers
Threaded Index Plungers
Locking Threaded Index Plungers
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k04000000/l3_k04030000/p090240/threaded_index_plungers/locking_threaded_index_plungers/kbp-718_asmtab.prj},{NB=KBP-765},{PN=KBP-765},{AMERSID=1139168},{APACID=-},{EMEAID=-},{MAT=Steel},{NUT=With Nut},{ENDI=20.0},{ENDF=60.0},{A=12.0},{B=M20 x 1.5},{C=20.0},{D=70.0},{E=12.0},{F=35.0},{G=50.0},{H=30.0},{NS=20.0},{WAF=30.0},{PITCH=1.5000},{PPATH=kbp-718/kbp-718_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/index-plungers/kbp-765}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NUT
With or Without Nut
ⁿ/ₐ
ENDI
End Force Initial
[mm]
ENDF
End Force Final
[mm]
A
A Plunger Diameter
[mm]
B
B Handle Height
ⁿ/ₐ
C
C Body Diameter
[mm]
D
D Overall Height
[mm]
E
E Plunger Height
[mm]
F
F Thread Height
[mm]
G
G Handle Length
[mm]
H
H Nut Width Across Flats
[mm]
KBP-718
KBP-718
1139121
-
-
Steel
Without Nut
8.0
14.0
4.0
M10 x 1.5
10.0
38.0
6.0
20.0
25.0
0.0
KBP-719
KBP-719
1139122
-
-
Steel
Without Nut
8.0
14.0
5.0
M10 x 1.5
10.0
38.0
6.0
20.0
25.0
0.0
KBP-720
KBP-720
1139123
-
-
Steel
Without Nut
8.0
14.0
6.0
M10 x 1.5
10.0
38.0
6.0
20.0
25.0
0.0
KBP-721
KBP-721
1139124
-
-
Steel
Without Nut
8.0
14.0
4.0
M10 x 1
10.0
38.0
6.0
20.0
25.0
0.0
KBP-722
KBP-722
1139125
-
-
Steel
Without Nut
8.0
14.0
5.0
M10 x 1
10.0
38.0
6.0
20.0
25.0
0.0
KBP-723
KBP-723
1139126
-
-
Steel
Without Nut
8.0
14.0
6.0
M10 x 1
10.0
38.0
6.0
20.0
25.0
0.0
KBP-724
KBP-724
1139127
-
-
Steel
Without Nut
8.0
15.0
5.0
M12 x 1.75
12.0
46.8
8.0
25.0
30.0
0.0
KBP-725
KBP-725
1139128
-
-
Steel
Without Nut
8.0
15.0
6.0
M12 x 1.75
12.0
46.8
8.0
25.0
30.0
0.0
KBP-726
KBP-726
1139129
-
-
Steel
Without Nut
8.0
15.0
8.0
M12 x 1.75
12.0
46.8
8.0
25.0
30.0
0.0
KBP-727
KBP-727
1139130
-
-
Steel
Without Nut
8.0
15.0
5.0
M12 x 1.5
12.0
46.8
8.0
25.0
30.0
0.0
KBP-728
KBP-728
1139131
-
-
Steel
Without Nut
8.0
15.0
6.0
M12 x 1.5
12.0
46.8
8.0
25.0
30.0
0.0
KBP-729
KBP-729
1139132
-
-
Steel
Without Nut
8.0
15.0
8.0
M12 x 1.5
12.0
46.8
8.0
25.0
30.0
0.0
KBP-730
KBP-730
1139133
-
-
Steel
Without Nut
15.0
35.0
6.0
M16 x 2
16.0
60.4
10.0
32.0
40.0
0.0
KBP-731
KBP-731
1139134
-
-
Steel
Without Nut
15.0
35.0
8.0
M16 x 2
16.0
60.4
10.0
32.0
40.0
0.0
KBP-732
KBP-732
1139135
-
-
Steel
Without Nut
15.0
35.0
10.0
M16 x 2
16.0
60.4
10.0
32.0
40.0
0.0
KBP-733
KBP-733
1139136
-
-
Steel
Without Nut
15.0
35.0
6.0
M16 x 1.5
16.0
60.4
10.0
32.0
40.0
0.0
KBP-734
KBP-734
1139137
-
-
Steel
Without Nut
15.0
35.0
8.0
M16 x 1.5
16.0
60.4
10.0
32.0
40.0
0.0
KBP-735
KBP-735
1139138
-
-
Steel
Without Nut
15.0
35.0
10.0
M16 x 1.5
16.0
60.4
10.0
32.0
40.0
0.0
KBP-736
KBP-736
1139139
-
-
Steel
Without Nut
20.0
60.0
8.0
M20 x 2.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-737
KBP-737
1139140
-
-
Steel
Without Nut
20.0
60.0
10.0
M20 x 2.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-738
KBP-738
1139141
-
-
Steel
Without Nut
20.0
60.0
12.0
M20 x 2.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-739
KBP-739
1139142
-
-
Steel
Without Nut
20.0
60.0
8.0
M20 x 1.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-740
KBP-740
1139143
-
-
Steel
Without Nut
20.0
60.0
10.0
M20 x 1.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-741
KBP-741
1139144
-
-
Steel
Without Nut
20.0
60.0
12.0
M20 x 1.5
20.0
70.0
12.0
35.0
50.0
0.0
KBP-742
KBP-742
1139145
-
-
Steel
With Nut
8.0
14.0
4.0
M10 x 1.5
10.0
38.0
6.0
20.0
25.0
17.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1284 - Cam action indexing plunger with stop
KIPP
27.05.2024
MAE-RR-612-A-AK-ST - Cam-Action Indexing Plungers 612 Made from Steel, Vers...
MÄDLER
26.04.2024
TC-202 - Manual Hold Down Clamps - Vertical
Reid Supply
22.02.2022
03099-20 - Cam action indexing plunger with stop
norelem
30.05.2024
PMT.200 - ELESA-Lever indexing plungers
Elesa
24.06.2024
Modèle 32-873 - Doigt d'indexage acier à pas métrique avec dispositif de bl...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表