您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDF/KSF-ZK/ZB/LZK/LZB - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-Z
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_z/kdf_z_asmtab.prj},{NB=KDF 150 ZK},{ORDERNO=KDF 150 ZK},{WHEEL=150 ZK 17},{VERWHEEL=1},{HW=50.000},{VERS=7},{VER=7},{WDAB=150x40},{LC=300},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=123.0},{WB=Ball bearing},{V=3},{PPATH=kd_z_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 60 ZK
KDF 60 ZK
60x30
150
89
105x85
80x60
8.5
Ball bearing
KDF 82 ZK
KDF 82 ZK
82x28
220
128
105x85
80x60
8.5
Ball bearing
KDF 80x50 ZK
KDF 80x50 ZK
80x50
300
127
105x85
80x60
8.5
Ball bearing
KDF 100 ZK
KDF 100 ZK
100x30
300
137
105x85
80x60
8.5
Ball bearing
KDF 100 ZB
KDF 100 ZB
100x30
300
137
105x85
80x60
8.5
Roller bearing
KDF 101 ZK
KDF 101 ZK
100x40
300
137
105x85
80x60
8.5
Ball bearing
KDF 125 ZK
KDF 125 ZK
125x30
300
163
135x110
105x80
10.5
Ball bearing
KDF 125 ZB
KDF 125 ZB
125x30
300
163
135x110
105x80
10.5
Roller bearing
KDF 127 ZK
KDF 127 ZK
125x50
450
173
135x110
105x80
12.5
Ball bearing
KDF 150 ZK
KDF 150 ZK
150x40
300
194
135x110
105x80
10.5
Ball bearing
KDF 150 ZB
KDF 150 ZB
150x40
300
194
135x110
105x80
10.5
Roller bearing
KSF 151 ZK
KSF 151 ZK
150x50
450
202
135x110
105x80
12.5
Ball bearing
KSF 151 ZB
KSF 151 ZB
150x50
450
202
135x110
105x80
12.5
Roller bearing
KDF 175 ZK
KDF 175 ZK
175x40
450
237
135x110
105x80
12.5
Ball bearing
KDF 175 ZB
KDF 175 ZB
175x40
450
237
135x110
105x80
12.5
Roller bearing
KDF 200 LZK
KDF 200 LZK
200x40
450
249
135x110
105x80
12.5
Ball bearing
KDF 200 LZB
KDF 200 LZB
200x40
450
249
135x110
105x80
12.5
Roller bearing
KDF 200 ZK
KDF 200 ZK
200x50
450
249
135x110
105x80
12.5
Ball bearing
KDF 200 ZB
KDF 200 ZB
200x50
450
249
135x110
105x80
12.5
Roller bearing
KDF 250 LZK
KDF 250 LZK
250x50
450
304
135x110
105x80
12.5
Ball bearing
KDF 250 LZB
KDF 250 LZB
250x50
450
304
135x110
105x80
12.5
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KDT/KST-ZK/ZB/LZK/LZB - Swivel castor with total lock
Rollenbau
12.01.2024
KD/KS-ZK/ZB/LZK/LZB - Swivel castor
Rollenbau
12.01.2024
KDT/KST-TLB/TLK - Swivel castor with total lock
Rollenbau
12.01.2024
KDF/KSF-EBAK - Fixed castor
Rollenbau
12.01.2024
KDF/KSF-TLELK - Fixed castor
Rollenbau
12.01.2024
KD/KS-TLELK - Swivel castor
Rollenbau
12.01.2024
KDF-ALB/AL/ALK - Fixed castor
Rollenbau
12.01.2024
KLF/KDF/KSF-AELK - Fixed castor
Rollenbau
12.01.2024
KDF-ZSK - Fixed castor
Rollenbau
12.01.2024
WUDPK - Guide Rollers
Rollenbau
26.01.2022
KDT/KST-EGBAK - Swivel castor with total lock
Rollenbau
12.01.2024
KDF-TLSK - Fixed castor
Rollenbau
12.01.2024
KD-ELPGK - Swivel castor
Rollenbau
12.01.2024
KD/KS-EGBAK - Swivel castor
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表