您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDF-AK/AB/A - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-A
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_a/kdf_a_asmtab.prj},{NB=KDF 150 AK},{ORDERNO=KDF 150 AK},{WHEEL=150 AK 15},{HW=50.000},{VERS=7},{VER=3},{WDAB=150x40},{LC=300},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=123.0},{WB=Ball bearing},{V=3},{PPATH=kd_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 100 AK
KDF 100 AK
100x30
200
137
105x85
80x60
8.5
Ball bearing
KDF 100 AB
KDF 100 AB
100x30
200
137
105x85
80x60
8.5
Roller bearing
KDF 100 A
KDF 100 A
100x30
200
137
105x85
80x60
8.5
Nylon plain bearing
KDF 125 AK
KDF 125 AK
125x30
250
163
135x110
105x80
10.5
Ball bearing
KDF 125 AB
KDF 125 AB
125x30
250
163
135x110
105x80
10.5
Roller bearing
KDF 125 A
KDF 125 A
125x30
250
163
135x110
105x80
10.5
Nylon plain bearing
KDF 150 AK
KDF 150 AK
150x40
300
194
135x110
105x80
10.5
Ball bearing
KDF 150 AB
KDF 150 AB
150x40
300
194
135x110
105x80
10.5
Roller bearing
KDF 150 A
KDF 150 A
150x40
300
194
135x110
105x80
10.5
Nylon plain bearing
KDF 175 AK
KDF 175 AK
175x40
450
237
135x110
105x80
12.5
Ball bearing
KDF 175 AB
KDF 175 AB
175x40
450
237
135x110
105x80
12.5
Roller bearing
KDF 175 A
KDF 175 A
175x40
450
237
135x110
105x80
12.5
Nylon plain bearing
KDF 200 AK
KDF 200 AK
200x50
450
249
135x110
105x80
12.5
Ball bearing
KDF 200 AB
KDF 200 AB
200x50
450
249
135x110
105x80
12.5
Roller bearing
KDF 200 A
KDF 200 A
200x50
450
249
135x110
105x80
12.5
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表