您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDF/KSF-TLK/TLB - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tl/kdf_tl_asmtab.prj},{NB=KSF 126 TLB},{ORDERNO=KSF 126 TLB},{WHEEL=126 TLB 20},{VERWHEEL=1},{HW=60.000},{VERS=14},{VER=5},{WDAB=125x50},{LC=300},{H=173},{TP=135x110},{HS=105x80},{HD=12.5},{SR=115.5},{WB=Roller bearing},{V=3},{PPATH=kd_tl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 82 TLK
KDF 82 TLK
80x40
250
127
105x85
80x60
8.5
Ball bearing
KDF 82 TLB
KDF 82 TLB
80x40
250
127
105x85
80x60
8.5
Roller bearing
KDF 100 TLK
KDF 100 TLK
100x30
200
137
105x85
80x60
8.5
Ball bearing
KDF 100 TLB
KDF 100 TLB
100x30
200
137
105x85
80x60
8.5
Roller bearing
KSF 101 TLK
KSF 101 TLK
100x40
280
137
135x110
105x80
10.5
Ball bearing
KSF 101 TLB
KSF 101 TLB
100x40
280
137
135x110
105x80
10.5
Roller bearing
KDF 125 TLK
KDF 125 TLK
125x30
250
163
135x110
105x80
10.5
Ball bearing
KDF 125 TLB
KDF 125 TLB
125x30
250
163
135x110
105x80
10.5
Roller bearing
KSF 126 TLK
KSF 126 TLK
125x50
300
173
135x110
105x80
12.5
Ball bearing
KSF 126 TLB
KSF 126 TLB
125x50
300
173
135x110
105x80
12.5
Roller bearing
KDF 150 TLK
KDF 150 TLK
150x40
300
194
135x110
105x80
10.5
Ball bearing
KDF 150 TLB
KDF 150 TLB
150x40
300
194
135x110
105x80
10.5
Roller bearing
KSF 150 TLK
KSF 150 TLK
150x40
400
207
135x110
105x80
12.5
Ball bearing
KSF 150 TLB
KSF 150 TLB
150x40
400
207
135x110
105x80
12.5
Roller bearing
KSF 160 TLK
KSF 160 TLK
160x50
450
207
135x110
105x80
12.5
Ball bearing
KSF 160 TLB
KSF 160 TLB
160x50
450
207
135x110
105x80
12.5
Roller bearing
KDF 175 TLK
KDF 175 TLK
175x40
450
237
135x110
105x80
12.5
Ball bearing
KDF 175 TLB
KDF 175 TLB
175x40
450
237
135x110
105x80
12.5
Roller bearing
KDF 200 TLK
KDF 200 TLK
200x50
450
249
135x110
105x80
12.5
Ball bearing
KDF 200 TLB
KDF 200 TLB
200x50
450
249
135x110
105x80
12.5
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TL - Wheel
Rollenbau
27.09.2017
Z/SU - Wheel
Rollenbau
05.09.2022
Reference 20216 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
KDF/KSF-EK/EB/LEK/LEB - Fixed castor
Rollenbau
12.01.2024
KDF/KSF-KB/KK - Fixed castor
Rollenbau
12.01.2024
KDT/KST-KGB/KGK - Swivel castor with total lock
Rollenbau
12.01.2024
391 SR-ELS - Swivel castor with total and directional lock
Rollenbau
12.01.2024
391 S-ELS - Swivel castor with total lock
Rollenbau
12.01.2024
KD/KS-KGB/KGK - Swivel castor
Rollenbau
12.01.2024
KDF/KSF-EGK - Fixed castor
Rollenbau
12.01.2024
390 S-ELS - Swivel castor with total lock
Rollenbau
12.01.2024
KD-TLSK - Swivel castor
Rollenbau
12.01.2024
KDT/KST-EK/EB/LEK/LEB - Swivel castor with total lock
Rollenbau
12.01.2024
390 SR-TPK - Swivel castor with total and directional lock
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表