您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Ensat®-S Inch - Threaded insert self-tapping, inch inner thread – for application in metal
Kerb-Konus
Threaded inserts for metal
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds20/ensat/ensat_s_3020_zoll.prj},{NB=KerbKonus 302000637110},{ARTNRX=302000637},{AX=0.37500000},{E=14.0},{P=1.50},{B=18.0},{ST=7.7},{SB=5.0},{KD=12.60},{KL=5.0},{L=13.2 - 13.4},{T=22.0},{TYPX=UNC},{MAT=110},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{OFLX=110,'Stahl einsatzgehärtet, verzinkt, blau passiviert',112,'Stahl einsatzgehärtet, verzinkt, transparent dickschichtpassiviert',140,'Stahl einsatzgehärtet, Zink-Nickel, silber passiviert, versiegelt gem. GS 90010-1',143,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert',144,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert, versiegelt',146,'Stahl einsatzgehärtet, Zink-Nickel, schwarz passiviert, versiegelt',800,'Messing', 500, 'Edelstahl 1.4305'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
B
Length
[mm]
L
Bore hole diameter (guideline value)
[mm]
T
Minimum borehole depth for blind holes
[mm]
KerbKonus 302000525110
302000525110
1/4"-20 B.S.W.
10.0
1.50
14.0
9.2 - 9.4
17.0
KerbKonus 302000531110
302000531110
5/16"-18 B.S.W.
12.0
1.50
15.0
11.2 - 11.4
18.0
KerbKonus 302000537110
302000537110
3/8"-16 B.S.W.
14.0
1.50
18.0
13.2 - 13.4
22.0
KerbKonus 302000544110
302000544110
7/16"-14 B.S.W.
16.0
1.50
22.0
15.2 - 15.4
26.0
KerbKonus 302000550110
302000550110
1/2"-13 B.S.W.
18.0
1.50
22.0
17.2 - 17.4
28.0
KerbKonus 302000562110
302000562110
5/8"-11 B.S.W.
20.0
1.50
22.0
19.2 - 19.4
26.0
KerbKonus 302000604110
302000604110
4-40 UNC
5.0
0.50
6.0
4.7 - 4.8
8.0
KerbKonus 302000606110
302000606110
6-32 UNC
6.0
0.75
8.0
5.6 - 5.7
10.0
KerbKonus 302000608110
302000608110
8-32 UNC
6.5
0.75
8.0
6.1 -6.2
10.0
KerbKonus 302000610110
302000610110
10-24 UNC
8.0
1.00
10.0
7.5 - 7.6
13.0
KerbKonus 302000625110
302000625110
1/4"-20 UNC
10.0
1.50
14.0
9.2 - 9.4
17.0
KerbKonus 302000631110
302000631110
5/16"-18 UNC
12.0
1.50
15.0
11.2 - 11.4
18.0
KerbKonus 302000637110
302000637110
3/8"-16 UNC
14.0
1.50
18.0
13.2 - 13.4
22.0
KerbKonus 302000644110
302000644110
7/16"-14 UNC
16.0
1.50
22.0
15.2 - 15.4
26.0
KerbKonus 302000650110
302000650110
1/2"-13 UNC
18.0
1.50
22.0
17.2 - 17.4
26.0
KerbKonus 302000662110
302000662110
5/8"-11 UNC
20.0
1.50
22.0
19.2 - 19.4
26.0
KerbKonus 302000704110
302000704110
4-48 UNF
5.0
0.50
6.0
4.7 - 4.8
8.0
KerbKonus 302000706110
302000706110
6-40 UNF
6.0
0.75
8.0
5.6 - 5.7
10.0
KerbKonus 302000708110
302000708110
8-36 UNF
6.5
0.75
8.0
6.1 - 6.2
10.0
KerbKonus 302000710110
302000710110
10-32 UNF
8.0
1.00
10.0
7.5 - 7.6
13.0
KerbKonus 302000725110
302000725110
1/4"-28 UNF
10.0
1.50
14.0
9.2 - 9.4
17.0
KerbKonus 302000731110
302000731110
5/16"-24 UNF
12.0
1.50
15.0
11.2 - 11.4
18.0
KerbKonus 302000737110
302000737110
3/8"-24 UNF
14.0
1.50
18.0
13.2 - 13.4
22.0
KerbKonus 302000744110
302000744110
7/16"-20 UNF
16.0
1.50
22.0
15.2 - 15.4
26.0
KerbKonus 302000750110
302000750110
1/2"-20 UNF
18.0
1.50
22.0
17.2 - 17.4
26.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Ensat®-SI - Threaded insert, self tapping hexagonal socket - for applicatio...
Kerb-Konus
28.03.2024
Ensat®-SBS - Threaded insert, self tapping with chip reservoirs - for appli...
Kerb-Konus
28.03.2024
Ensat®-SB - Threaded insert, self tapping with cutting bores – for applicat...
Kerb-Konus
28.03.2024
Ensat®-SBK - Threaded insert, self tapping with cutting bores – for applica...
Kerb-Konus
28.03.2024
With Angular Contact Ball Bearing (NATA59)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
PSE, PSF - Compact 15mm, 3-way Subbase or Manifold Mounted Valve
Parker Pneumatic Division
26.07.2021
338 Series - Flow Control Valves, 1/8" to 3/4" Ports
Parker Pneumatic Division
23.08.2021
3250 Series - Flow Control Valves, 1/8" to 3/4" Ports
Parker Pneumatic Division
23.08.2021
337 Series - Micrometer Flow Control Valves, 1/8" to 3/4" Ports
Parker Pneumatic Division
23.08.2021
339 Series - Check Valves, 1/8" to 3/4" Ports
Parker Pneumatic Division
23.08.2021
B34 - Miniature Filter/Regulator
Parker Pneumatic Division
26.07.2021
P31LB, P32LB, P33LA - Global P3 Lubricator Series
Parker Pneumatic Division
04.04.2022
PG4 - X axis
SURUGA SEIKI CO.,LTD.
04.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表