您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-3800 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-3800.prj},{NB=KHA-4457},{PN=KHA-4457},{AMERSID=1087677},{APACID=-},{EMEAID=-},{TYPE=Stud with Stainless Steel},{CMAT=Stainless Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=10-32},{C=0.79},{D=0.53},{E=0.39},{F=0.15},{H=1.22},{J=0.95},{L=1.57},{MS=Inch},{SL=20.066},{TS=4.826},{PITCH=0.79375}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
[Inch]
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-3800
KHA-3800
1086002
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
0.39
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3803
KHA-3803
1086003
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
10-24
0.59
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3806
KHA-3806
1086004
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
10-32
0.59
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3809
KHA-3809
1086005
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
0.59
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3818
KHA-3818
1086008
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
10-24
0.79
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3821
KHA-3821
1086009
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
10-32
0.79
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3824
KHA-3824
1086010
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
0.79
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3842
KHA-3842
1086016
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
10-24
0.98
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3845
KHA-3845
1086017
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
10-32
0.98
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3848
KHA-3848
1086018
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
0.98
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3869
KHA-3869
1086025
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
1.18
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3893
KHA-3893
1086033
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
1.57
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-3917
KHA-3917
1087497
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
1.97
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4118
KHA-4118
1087564
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
1/4-20
0.39
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4121
KHA-4121
1087565
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
10-24
0.59
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4124
KHA-4124
1087566
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
10-32
0.59
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4127
KHA-4127
1087567
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
1/4-20
0.59
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4136
KHA-4136
1087570
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
10-24
0.79
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4139
KHA-4139
1087571
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
10-32
0.79
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4142
KHA-4142
1087572
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
1/4-20
0.79
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4160
KHA-4160
1087578
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
10-24
0.98
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4163
KHA-4163
1087579
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
10-32
0.98
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4166
KHA-4166
1087580
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
1/4-20
0.98
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4187
KHA-4187
1087587
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
1/4-20
1.18
0.53
0.39
0.15
1.22
0.95
1.57
Inch
KHA-4211
KHA-4211
1087595
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
1/4-20
1.57
0.53
0.39
0.15
1.22
0.95
1.57
Inch
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表