您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-3812 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-3812.prj},{NB=KHA-4511},{PN=KHA-4511},{AMERSID=1087695},{APACID=-},{EMEAID=-},{TYPE=Stud with Stainless Steel},{CMAT=Stainless Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=5/16-18},{C=1.18},{D=0.71},{E=0.53},{F=0.25},{H=1.69},{J=1.14},{L=2.56},{MS=Inch},{SL=29.972},{TS=7.9375},{PITCH=1.41111}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
[Inch]
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-3812
KHA-3812
1086006
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3815
KHA-3815
1086007
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3827
KHA-3827
1086011
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3830
KHA-3830
1086012
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3833
KHA-3833
1086013
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3851
KHA-3851
1086019
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3854
KHA-3854
1086020
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3857
KHA-3857
1086021
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3872
KHA-3872
1086026
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3875
KHA-3875
1086027
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3878
KHA-3878
1086028
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3896
KHA-3896
1087490
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3899
KHA-3899
1087491
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3902
KHA-3902
1087492
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3920
KHA-3920
1087498
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3923
KHA-3923
1087499
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3926
KHA-3926
1087500
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3941
KHA-3941
1087505
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
1/4-20
2.36
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3944
KHA-3944
1087506
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
2.36
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-3947
KHA-3947
1087507
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
2.36
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-4130
KHA-4130
1087568
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
1/4-20
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-4133
KHA-4133
1087569
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
5/16-18
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-4145
KHA-4145
1087573
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
1/4-20
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-4148
KHA-4148
1087574
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
5/16-18
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-4151
KHA-4151
1087575
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
3/8-16
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表