您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-5418 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5418.prj},{NB=KHA-6972},{PN=KHA-6972},{AMERSID=1086829},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=3/8-16},{C=1.38},{D=0.71},{E=0.53},{F=0.25},{H=1.69},{J=1.14},{L=2.56},{MS=Inch},{SL=35.052},{TS=9.5250},{PITCH=1.58750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
[Inch]
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-5418
KHA-5418
1086311
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5421
KHA-5421
1086312
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5424
KHA-5424
1086313
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.59
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5442
KHA-5442
1086319
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5445
KHA-5445
1086320
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5448
KHA-5448
1086321
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.79
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5472
KHA-5472
1086329
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5475
KHA-5475
1086330
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5478
KHA-5478
1086331
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.98
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5508
KHA-5508
1086341
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5511
KHA-5511
1086342
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5514
KHA-5514
1086343
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.18
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5544
KHA-5544
1086353
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.38
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5547
KHA-5547
1086354
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.38
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5550
KHA-5550
1086355
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.38
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5580
KHA-5580
1086365
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5583
KHA-5583
1086366
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5586
KHA-5586
1086367
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.57
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5616
KHA-5616
1086377
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.77
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5619
KHA-5619
1086378
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.77
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5622
KHA-5622
1086379
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.77
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5652
KHA-5652
1086389
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5655
KHA-5655
1086390
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5658
KHA-5658
1086391
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.97
0.71
0.53
0.25
1.69
1.14
2.56
Inch
KHA-5679
KHA-5679
1086398
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/4-20
2.17
0.71
0.53
0.25
1.69
1.14
2.56
Inch
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表