您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KLGG - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klgg_asmtab.prj},{NB=KLGG075},{CODE=KLGG075},{DD=75},{D=115},{H=38},{H1=28},{H2=24},{NV1=M10x25},{TV1=69.0},{N1=14},{NV2=M12},{N2=4},{MT=5727},{TA=153},{PA=250},{PM=163},{NV11=10},{NV111=25},{PPATH=klgg/klgg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLGG019
KLGG019
19
47
26
20
17
M6x18
14.9
8
M8
2
298
31
286
116
6
18
KLGG020
KLGG020
20
47
26
20
17
M6x18
14.9
8
M8
2
313
31
272
116
6
18
KLGG022
KLGG022
22
47
26
20
17
M6x18
14.9
8
M8
2
345
31
247
116
6
18
KLGG024
KLGG024
24
50
26
20
17
M6x18
14.9
9
M8
3
424
35
255
123
6
18
KLGG025
KLGG025
25
50
26
20
17
M6x18
14.9
9
M8
3
441
35
245
123
6
18
KLGG028
KLGG028
28
55
26
20
17
M6x18
14.9
10
M8
3
549
39
243
124
6
18
KLGG030
KLGG030
30
55
26
20
17
M6x18
14.9
10
M8
3
588
39
227
124
6
18
KLGG032
KLGG032
32
60
26
20
17
M6x18
14.9
12
M8
4
758
47
255
136
6
18
KLGG035
KLGG035
35
60
26
20
17
M6x18
14.9
12
M8
4
822
47
233
136
6
18
KLGG038
KLGG038
38
65
26
20
17
M6x18
14.9
14
M8
4
1042
55
250
146
6
18
KLGG040
KLGG040
40
65
26
20
17
M6x18
14.9
14
M8
4
1097
55
238
146
6
18
KLGG042
KLGG042
42
75
32
24
20
M8x22
35.0
12
M10
4
1740
83
291
163
8
22
KLGG045
KLGG045
45
75
32
24
20
M8x22
35.0
12
M10
4
1864
83
271
163
8
22
KLGG048
KLGG048
48
80
32
24
20
M8x22
35.0
12
M10
4
1988
83
254
153
8
22
KLGG050
KLGG050
50
80
32
24
20
M8x22
35.0
12
M10
4
2071
83
244
153
8
22
KLGG055
KLGG055
55
85
32
24
20
M8x22
35.0
14
M10
4
2658
97
259
168
8
22
KLGG060
KLGG060
60
90
32
24
20
M8x22
35.0
14
M10
4
2900
64
238
158
8
22
KLGG065
KLGG065
65
95
32
24
20
M8x22
35.0
16
M10
4
3587
110
250
171
8
22
KLGG070
KLGG070
70
110
38
28
24
M10x25
69.0
14
M12
4
5345
153
268
171
10
25
KLGG075
KLGG075
75
115
38
28
24
M10x25
69.0
14
M12
4
5727
153
250
163
10
25
KLGG080
KLGG080
80
120
38
28
24
M10x25
69.0
14
M12
4
6108
153
235
156
10
25
KLGG085
KLGG085
85
125
38
28
24
M10x25
69.0
16
M12
4
7417
175
252
172
10
25
KLGG090
KLGG090
90
130
38
28
24
M10x25
69.0
16
M12
4
7854
175
238
165
10
25
KLGG095
KLGG095
95
135
38
28
24
M10x25
69.0
18
M12
4
9326
196
254
179
10
25
KLGG100
KLGG100
100
145
45
33
26
M12x30
123.3
14
M14
4
11362
227
258
178
12
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KLGX - Locking devices
Sati
15.12.2022
KLHH - Locking devices
Sati
15.12.2022
KLNN - Locking devices
Sati
15.12.2022
KLMM - Locking devices
Sati
15.12.2022
KLDA - Locking devices
Sati
15.12.2022
KLEE - Locking devices
Sati
15.12.2022
KLAA - Locking devices
Sati
15.12.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
KLSS - Locking devices
Sati
15.12.2022
KLAB - Locking devices
Sati
15.12.2022
KLCC - Locking devices
Sati
15.12.2022
KLPP - Locking devices
Sati
15.12.2022
KLDB - Locking devices
Sati
15.12.2022
KLQX - Locking devices
Sati
15.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表