您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KLPP - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klpp_asmtab.prj},{NB=KLPP075},{CODE=KLPP075},{DD=75},{D=138},{D1=55-60-65},{H=37.8},{H1=32.5},{H2=25},{NV=M8 x 30},{TV=30},{N=7.0},{MT=4000},{TA=133},{PA=259},{NV11=8},{NV111=30},{PPATH=klpp/klpp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
D1
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
NV
ⁿ/ₐ
TV
[Nm]
N
N°
[mm]
MT
[Nm]
TA
[KN]
PA
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLPP024
KLPP024
24
50
19-20-21
23.0
19.5
14
M5 x 18
4
6.0
265
27
272
5
18
KLPP030
KLPP030
30
60
24-25-26
25.0
21.5
16
M5 x 18
4
7.0
421
34
221
5
18
KLPP036
KLPP036
36
72
26-28-30
27.5
23.5
18
M6 x 20
12
5.0
550
39
292
6
20
KLPP044
KLPP044
44
80
32-35-36
29.5
25.5
20
M6 x 20
12
7.0
1175
67
301
6
20
KLPP050
KLPP050
50
90
38-40-42
31.5
27.5
22
M6 x 25
12
8.0
1638
82
275
6
25
KLPP055
KLPP055
55
100
42-45-48
34.5
30.5
23
M6 x 25
12
8.0
1900
84
239
6
25
KLPP062
KLPP062
62
110
48-50-52
34.5
30.5
23
M6 x 25
12
10.0
3275
131
265
6
25
KLPP068
KLPP068
68
115
50-55-60
34.5
30.5
23
M6 x 25
12
10.0
3125
114
242
6
25
KLPP075
KLPP075
75
138
55-60-65
37.8
32.5
25
M8 x 30
30
7.0
4000
133
259
8
30
KLPP080
KLPP080
80
145
60-65-70
37.8
32.5
25
M8 x 30
30
7.0
4875
150
243
8
30
KLPP090
KLPP090
90
155
65-70-75
44.3
39.0
30
M8 x 35
30
10.0
7500
214
257
8
35
KLPP100
KLPP100
100
170
70-75-80
49.3
44.0
34
M8 x 35
30
12.0
9375
250
245
8
35
KLPP110
KLPP110
110
185
75-80-85
56.4
50.0
39
M10 x 40
59
9.0
11250
281
232
10
40
KLPP125
KLPP125
125
215
85-90-95
60.4
54.0
42
M10 x 40
59
12.0
16250
361
253
10
40
KLPP140
KLPP140
140
230
95-100-105
68.0
60.5
46
M12 x 45
100
10.0
22000
440
251
12
45
KLPP155
KLPP155
155
265
105-110-115
72.0
64.5
50
M12 x 50
100
12.0
31250
568
250
12
50
KLPP165
KLPP165
165
290
115-120-125
81.0
71.0
56
M16 x 55
250
8.0
43750
729
263
16
55
KLPP175
KLPP175
175
300
125-130-135
81.0
71.0
56
M16 x 55
250
8.0
51250
788
240
16
55
KLPP185
KLPP185
185
330
135-140-145
96.0
86.0
71
M16 x 65
250
10.0
71250
1018
240
16
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KLQX - Locking devices
Sati
15.12.2022
KLRR - Locking devices
Sati
15.12.2022
KLEE - Locking devices
Sati
15.12.2022
HTD 14M-55 - Timing belt pulleys HTD profile
Sati
12.04.2023
Torsional flexible couplings SG-M with solid hub
Sati
11.11.2022
KLGG - Locking devices
Sati
15.12.2022
94 Shore A (Red) - Spiders in polyurethane
Sati
15.12.2022
KLSS - Locking devices
Sati
15.12.2022
KLMM - Locking devices
Sati
15.12.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
KLGX - Locking devices
Sati
15.12.2022
KLSX - Locking devices
Sati
15.12.2022
94 Shore A (Black) - Spiders in polyurethane
Sati
15.12.2022
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表