您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 534 - Knurled knobs with bore (B)
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Knobs
GN 534
GN 534 B
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelgriffe/gn534/gn534_b/gn534_b.prj},{NB=Kordelgriff GN 534-50-B8-SW-DGR},{PARTNUMBER=GN 534-50-B8-SW-DGR},{NORMNR=GN 534},{D1N=50},{D1A=50.0},{D3=B8},{D3X=8},{DX=12.0},{FARBE=grau},{D4=20},{H1=33.0},{H2=16.0},{T2=20},{WEIGHT=0.0473},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1N
Nominal dimension
[mm]
D1A
Actual dimension
[mm]
D3
bore
[mm]
FARBE
Color
ⁿ/ₐ
D4
[mm]
H1
[mm]
H2
[mm]
T2
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled knob GN 534-40-B6...
GN 534-40-B6-SW
40
39.5
B6
black
17
26.5
12.5
14
0.0270
39263000
YES
Knurled knob GN 534-40-B6...
GN 534-40-B6-SW-DOR
40
39.5
B6
orange
17
26.5
12.5
14
0.0280
39263000
YES
Knurled knob GN 534-40-B6...
GN 534-40-B6-SW-DGR
40
39.5
B6
grey
17
26.5
12.5
14
0.0254
39263000
YES
Knurled knob GN 534-40-B6...
GN 534-40-B6-SW-DGB
40
39.5
B6
yellow
17
26.5
12.5
14
0.0280
39263000
YES
Knurled knob GN 534-40-B6...
GN 534-40-B6-SW-DBL
40
39.5
B6
blue
17
26.5
12.5
14
0.0255
39263000
YES
Knurled knob GN 534-40-B6...
GN 534-40-B6-SW-DRT
40
39.5
B6
red
17
26.5
12.5
14
0.0300
39263000
YES
Knurled knob GN 534-40-B6...
GN 534-40-B6-SW-DGN
40
39.5
B6
green
17
26.5
12.5
14
0.0255
39263000
YES
Knurled knob GN 534-50-B8...
GN 534-50-B8-SW
50
50.0
B8
black
20
33.0
16.0
20
0.0470
39263000
YES
Knurled knob GN 534-50-B8...
GN 534-50-B8-SW-DOR
50
50.0
B8
orange
20
33.0
16.0
20
0.0486
39263000
YES
Knurled knob GN 534-50-B8...
GN 534-50-B8-SW-DGR
50
50.0
B8
grey
20
33.0
16.0
20
0.0473
39263000
YES
Knurled knob GN 534-50-B8...
GN 534-50-B8-SW-DGB
50
50.0
B8
yellow
20
33.0
16.0
20
0.0490
39263000
YES
Knurled knob GN 534-50-B8...
GN 534-50-B8-SW-DBL
50
50.0
B8
blue
20
33.0
16.0
20
0.0486
39263000
YES
Knurled knob GN 534-50-B8...
GN 534-50-B8-SW-DRT
50
50.0
B8
red
20
33.0
16.0
20
0.0530
39263000
YES
Knurled knob GN 534-50-B8...
GN 534-50-B8-SW-DGN
50
50.0
B8
green
20
33.0
16.0
20
0.0486
39263000
YES
Knurled knob GN 534-60-B1...
GN 534-60-B10-SW
60
61.0
B10
black
23
39.0
18.5
25
0.0670
39263000
YES
Knurled knob GN 534-60-B1...
GN 534-60-B10-SW-DOR
60
61.0
B10
orange
23
39.0
18.5
25
0.0730
39263000
YES
Knurled knob GN 534-60-B1...
GN 534-60-B10-SW-DGR
60
61.0
B10
grey
23
39.0
18.5
25
0.0730
39263000
YES
Knurled knob GN 534-60-B1...
GN 534-60-B10-SW-DGB
60
61.0
B10
yellow
23
39.0
18.5
25
0.0730
39263000
YES
Knurled knob GN 534-60-B1...
GN 534-60-B10-SW-DBL
60
61.0
B10
blue
23
39.0
18.5
25
0.0670
39263000
YES
Knurled knob GN 534-60-B1...
GN 534-60-B10-SW-DRT
60
61.0
B10
red
23
39.0
18.5
25
0.0730
39263000
YES
Knurled knob GN 534-60-B1...
GN 534-60-B10-SW-DGN
60
61.0
B10
green
23
39.0
18.5
25
0.0670
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表