您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 676 - Knurled knob screws
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
EN 676
EN 676 MS
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/knobs/gn676/gn676_ms/gn676_ms.prj},{NB=Raendelknopfschraube EN 676-25-M6-30-GR},{PARTNUMBER=EN 676-25-M6-30-GR},{ITEMID=676-25-M6-30-GR},{D1=25},{D2=M6},{D2X=6},{FARBEVIS=grau},{L=30},{LX=16,20,25,30},{D3=14.5},{H1=22.5},{H2=14.0},{KDM=4.773},{HH=2.500},{WEIGHT=0.0130},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled knob screw EN 676...
EN 676-16-M3-10-SG
16
M3
10
8.5
13.0
8.5
0.0082
84879090
YES
Knurled knob screw EN 676...
EN 676-16-M3-16-SG
16
M3
16
8.5
13.0
8.5
0.0082
84879090
YES
Knurled knob screw EN 676...
EN 676-18-M4-10-SG
18
M4
10
10.5
15.5
10.5
0.0082
84879090
YES
Knurled knob screw EN 676...
EN 676-18-M4-16-SG
18
M4
16
10.5
15.5
10.5
0.0082
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-SG
21
M5
10
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-SG
21
M5
16
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-SG
21
M5
20
12.5
18.0
10.5
0.0090
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-OR
21
M5
10
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-OR
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-OR
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-GR
21
M5
10
12.5
18.0
10.5
0.0070
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-GR
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-GR
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-GB
21
M5
10
12.5
18.0
10.5
0.0070
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-GB
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-GB
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-BL
21
M5
10
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-BL
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-BL
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-10-RT
21
M5
10
12.5
18.0
10.5
0.0070
YES
Knurled knob screw EN 676...
EN 676-21-M5-16-RT
21
M5
16
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M5-20-RT
21
M5
20
12.5
18.0
10.5
0.0090
YES
Knurled knob screw EN 676...
EN 676-21-M6-16-SG
21
M6
16
12.5
18.0
10.5
0.0130
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M6-20-SG
21
M6
20
12.5
18.0
10.5
0.0130
84879090
YES
Knurled knob screw EN 676...
EN 676-21-M6-30-SG
21
M6
30
12.5
18.0
10.5
0.0130
84879090
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EN 5337.2 - Star knobs with threaded bolt
JW Winco
25.06.2024
MFE - Cabinet U Handles with Counterbored Mounting Holes Metric
JW Winco
25.06.2024
DIN6336-STGR-SCHR-ST-GV - Star Knob Screws ST and GV, similar to DIN 6336, ...
MÄDLER
26.04.2024
EH 24790. - Knurled Thumb Screws, DIN 464
Halder
22.12.2022
06091 - Knurled thumb screws plastic
norelem
30.05.2024
GN3663 - Torque knurled knobs, with Thread
Berger Tools
26.04.2023
GN676 - Knurled knob screws
Berger Tools
04.04.2023
XYKS, XYKSL - XY-Axis, Feed Screw, Large Lead (3.0mm) Standard/Large Handle...
Misumi
02.06.2021
XKST - Simplified Adjustments X Axis, Feed Screw, Heavy Load
Misumi
02.06.2021
GN 534 - Knurled knobs with bore (B)
Ganter
19.06.2024
DIN 9021 - Stainless steel A2
Böllhoff
26.10.2021
GN 534 - Knurled knobs with thread (M)
Ganter
19.06.2024
DIN 9021 - Steel 140 HV
Böllhoff
26.10.2021
GN 676.1 - Knobs, Type B with knurl
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表