您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 466 - Knurled thumb nuts, high form
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_466.prj},{NB=Raendelmutter DIN 466 M5 51830.050.001(High)},{CNSORDERNO=51830.050.001},{D=5.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=13.000},{P=0.800},{C=0.400},{DK=20.000},{DW=10.000},{M=11.500},{M1=4.000},{R=1.000},{NENNID=M5},{BRAND=Fabory},{STANDARD=DIN 466},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Round knurled collar},{BASICMATERIAL=Stainless steel},{GRADE=A1-50},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492311078},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-08},{UNSPSC=31161729},{ETIM=EC002382},{FAB_NENN=M5},{FAB_GEO=Diameter (d)=M5;dk=20;ds=10;h=11.5;k=4;P=0.8},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
C
Phase depth for head
[mm]
DK
Head diameter
[mm]
DW
Diameter of the bearing face max.
[mm]
M
Overall height max.
[mm]
M1
max.
[mm]
R
Head radius
[mm]
Knurled nut DIN 466 M2
51830.020.001
M2
2.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Stainless steel
A1-50
0.00130
Y
8715494140416
7318163990
23-11-07-08
31161729
EC002382
100
0.400
0.100
9.000
4.500
5.300
2.000
0.500
Knurled nut DIN 466 M3
16679.030.001
M3
3.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Plain
0.00300
Y
8717077262409
7318169290
23-11-07-08
31161729
EC002382
100
0.500
0.300
12.000
6.000
7.500
2.500
0.500
Knurled nut DIN 466 M3
16680.030.001
M3
3.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Zinc plated
0.00300
Y
8715492592750
7318169290
23-11-07-08
31161729
EC002382
100
0.500
0.300
12.000
6.000
7.500
2.500
0.500
Knurled nut DIN 466 M3
47500.030.001
M3
3.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Brass
Cu3
0.00325
Y
8715492845276
7415330000
23-11-07-08
31161729
EC002382
100
0.500
0.300
12.000
6.000
7.500
2.500
0.500
Knurled nut DIN 466 M3
51830.030.001
M3
3.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Stainless steel
A1-50
0.00300
Y
8715492311054
7318163990
23-11-07-08
31161729
EC002382
50
0.500
0.300
12.000
6.000
7.500
2.500
0.500
Knurled nut DIN 466 M4
16679.040.001
M4
4.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Plain
0.00656
Y
8717077262416
7318169290
23-11-07-08
31161729
EC002382
100
0.700
0.400
16.000
8.000
9.500
3.500
0.500
Knurled nut DIN 466 M4
16680.040.001
M4
4.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Zinc plated
0.00719
Y
8715492592767
7318169290
23-11-07-08
31161729
EC002382
50
0.700
0.400
16.000
8.000
9.500
3.500
0.500
Knurled nut DIN 466 M4
47500.040.001
M4
4.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Brass
Cu3
0.00779
Y
8715492845283
7415330000
23-11-07-08
31161729
EC002382
50
0.700
0.400
16.000
8.000
9.500
3.500
0.500
Knurled nut DIN 466 M4
51830.040.001
M4
4.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Stainless steel
A1-50
0.00719
Y
8715492311061
7318163990
23-11-07-08
31161729
EC002382
25
0.700
0.400
16.000
8.000
9.500
3.500
0.500
Knurled nut DIN 466 M5
16679.050.001
M5
5.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Plain
0.01300
Y
8717077262423
7318169290
23-11-07-08
31161729
EC002382
100
0.800
0.400
20.000
10.000
11.500
4.000
1.000
Knurled nut DIN 466 M5
16680.050.001
M5
5.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Zinc plated
0.01300
Y
8715492592774
7318169290
23-11-07-08
31161729
EC002382
50
0.800
0.400
20.000
10.000
11.500
4.000
1.000
Knurled nut DIN 466 M5
47500.050.001
M5
5.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Brass
Cu3
0.01408
Y
8715492845290
7415330000
23-11-07-08
31161729
EC002382
50
0.800
0.400
20.000
10.000
11.500
4.000
1.000
Knurled nut DIN 466 M5
51830.050.001
M5
5.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Stainless steel
A1-50
0.01300
Y
8715492311078
7318163990
23-11-07-08
31161729
EC002382
25
0.800
0.400
20.000
10.000
11.500
4.000
1.000
Knurled nut DIN 466 M6
16679.060.001
M6
6.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Plain
0.02242
Y
8717077262430
7318169290
23-11-07-08
31161729
EC002382
50
1.000
0.500
24.000
12.000
15.000
5.000
1.000
Knurled nut DIN 466 M6
16680.060.001
M6
6.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Zinc plated
0.02400
Y
8715492592781
7318169290
23-11-07-08
31161729
EC002382
25
1.000
0.500
24.000
12.000
15.000
5.000
1.000
Knurled nut DIN 466 M6
47500.060.001
M6
6.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Brass
Cu3
0.02599
Y
8715492845306
7415330000
23-11-07-08
31161729
EC002382
25
1.000
0.500
24.000
12.000
15.000
5.000
1.000
Knurled nut DIN 466 M6
51830.060.001
M6
6.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Stainless steel
A1-50
0.02400
Y
8715492311085
7318163990
23-11-07-08
31161729
EC002382
10
1.000
0.500
24.000
12.000
15.000
5.000
1.000
Knurled nut DIN 466 M8
16679.080.001
M8
8.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Plain
0.04300
Y
8717077262447
7318169290
23-11-07-08
31161729
EC002382
50
1.250
0.600
30.000
16.000
18.000
6.000
2.000
Knurled nut DIN 466 M8
16680.080.001
M8
8.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Zinc plated
0.04600
Y
8715492592798
7318169290
23-11-07-08
31161729
EC002382
25
1.250
0.600
30.000
16.000
18.000
6.000
2.000
Knurled nut DIN 466 M8
47500.080.001
M8
8.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Brass
Cu3
0.04982
Y
8715492845313
7415330000
23-11-07-08
31161729
EC002382
25
1.250
0.600
30.000
16.000
18.000
6.000
2.000
Knurled nut DIN 466 M8
51830.080.001
M8
8.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Stainless steel
A1-50
0.04600
Y
8715492311092
7318163990
23-11-07-08
31161729
EC002382
10
1.250
0.600
30.000
16.000
18.000
6.000
2.000
Knurled nut DIN 466 M10
16679.100.001
M10
10.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Plain
0.08800
Y
8717077262454
7318169290
23-11-07-08
31161729
EC002382
25
1.500
0.800
36.000
20.000
23.000
8.000
2.000
Knurled nut DIN 466 M10
16680.100.001
M10
10.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Zinc plated
0.08800
Y
8715492592804
7318169290
23-11-07-08
31161729
EC002382
10
1.500
0.800
36.000
20.000
23.000
8.000
2.000
Knurled nut DIN 466 M12
16680.120.001
M12
12.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Steel
|5|
Zinc plated
0.07000
Y
8717077037182
7318169290
23-11-07-08
31161729
EC002382
25
1.750
0.800
36.000
24.000
23.000
10.000
2.000
Knurled nut DIN 466 M10
47500.100.001
M10
10.000
Fabory
DIN 466
Metric thread
Right
Round knurled collar
Brass
Cu3
0.09530
Y
8715492845320
7415330000
23-11-07-08
31161729
EC002382
10
1.500
0.800
36.000
20.000
23.000
8.000
2.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 467 - Knurled thumb nuts, low form
Fabory
13.02.2023
DIN 6334 - Hexagon extension nuts
Fabory
13.02.2023
DIN 466 - Knurled nuts, Steel, zinc plated
Elesa+Ganter
28.03.2024
ASME B18.2.2 HCN - Hex Coupling Nut
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN466-H-RAENDELMU - Knurled Nuts DIN 466, Steel and Stainless Steel
MÄDLER
26.04.2024
K1138 - Knurled knob for hex head screws
KIPP
27.05.2024
DIN 467 - Stainless steel 1.4305
Böllhoff
26.10.2021
GN 530 - Knurled nuts
Ganter
12.04.2024
DIN 439 B - Hex nuts, lower form B
Fabory
13.02.2023
Blind rivet nuts and screws GO-NUT with underhead serration blind rivet nut...
Goebel
11.04.2022
DIN 934 - Hexagon nuts
Fabory
13.02.2023
Reference 62629 - Knurled nut high type DIN 467 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表