您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 421.12 - Knurled screws with movable thrust pad
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
GN 421.12
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/gn421_12/gn_421_12wbp.prj},{NB=Raendelhohlschraube mit beweglichem Druckstueck GN 421.12-M8-50-32 (0)},{PARTNUMBER=GN 421.12-M8-50-32},{NORMNR=GN 421.12},{D1=M8},{L1=50},{D2=32},{D3=30},{D4=14},{D5=16},{D6=6.1},{H=19.5},{K=11.0},{L2=6.2},{L3=6.0},{L4=11.0},{NDM=8},{VER=2},{D7=6.1},{LX=30,40,50},{BN=5},{WINKEL=0},{WEIGHT=0.0280},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails},{L55=6.000},{L6=14.000},{H1=4.545},{H2=8.000},{H3=10.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
+0,05
[mm]
H
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled screw with movabl...
GN 421.12-M6-25-15
M6
25
15
24
12
14
4.5
16.5
9.5
5.1
3.6
7.6
0.0090
39263000
YES
Knurled screw with movabl...
GN 421.12-M6-35-15
M6
35
15
24
12
14
4.5
16.5
9.5
5.1
3.6
7.6
0.0120
39263000
YES
Knurled screw with movabl...
GN 421.12-M6-45-15
M6
45
15
24
12
14
4.5
16.5
9.5
5.1
3.6
7.6
0.0150
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-30-18
M8
30
18
30
14
16
6.1
19.5
11.0
6.2
4.2
9.2
0.0200
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-40-18
M8
40
18
30
14
16
6.1
19.5
11.0
6.2
4.2
9.2
0.0220
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-50-18
M8
50
18
30
14
16
6.1
19.5
11.0
6.2
4.2
9.2
0.0250
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-30-21
M8
30
21
30
14
16
6.1
19.5
11.0
6.2
5.0
10.0
0.0210
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-40-21
M8
40
21
30
14
16
6.1
19.5
11.0
6.2
5.0
10.0
0.0230
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-50-21
M8
50
21
30
14
16
6.1
19.5
11.0
6.2
5.0
10.0
0.0260
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-30-25
M8
30
25
30
14
16
6.1
19.5
11.0
6.2
5.5
10.5
0.0220
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-40-25
M8
40
25
30
14
16
6.1
19.5
11.0
6.2
5.5
10.5
0.0240
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-50-25
M8
50
25
30
14
16
6.1
19.5
11.0
6.2
5.5
10.5
0.0270
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-30-32
M8
30
32
30
14
16
6.1
19.5
11.0
6.2
6.0
11.0
0.0230
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-40-32
M8
40
32
30
14
16
6.1
19.5
11.0
6.2
6.0
11.0
0.0250
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-50-32
M8
50
32
30
14
16
6.1
19.5
11.0
6.2
6.0
11.0
0.0280
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-30-40
M8
30
40
30
14
16
6.1
19.5
11.0
6.2
8.0
13.0
0.0280
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-40-40
M8
40
40
30
14
16
6.1
19.5
11.0
6.2
8.0
13.0
0.0300
39263000
YES
Knurled screw with movabl...
GN 421.12-M8-50-40
M8
50
40
30
14
16
6.1
19.5
11.0
6.2
8.0
13.0
0.0330
39263000
YES
Knurled screw with movabl...
GN 421.12-M10-35-21
M10
35
21
36
16
18
7.8
22.5
12.5
7.3
4.3
10.0
0.0370
39263000
YES
Knurled screw with movabl...
GN 421.12-M10-45-21
M10
45
21
36
16
18
7.8
22.5
12.5
7.3
4.3
10.0
0.0420
39263000
YES
Knurled screw with movabl...
GN 421.12-M10-55-21
M10
55
21
36
16
18
7.8
22.5
12.5
7.3
4.3
10.0
0.0460
39263000
YES
Knurled screw with movabl...
GN 421.12-M10-35-25
M10
35
25
36
16
18
7.8
22.5
12.5
7.3
4.6
10.5
0.0385
39263000
YES
Knurled screw with movabl...
GN 421.12-M10-45-25
M10
45
25
36
16
18
7.8
22.5
12.5
7.3
4.6
10.5
0.0435
39263000
YES
Knurled screw with movabl...
GN 421.12-M10-55-25
M10
55
25
36
16
18
7.8
22.5
12.5
7.3
4.6
10.5
0.0475
39263000
YES
Knurled screw with movabl...
GN 421.12-M10-35-32
M10
35
32
36
16
18
7.8
22.5
12.5
7.3
5.0
11.0
0.0395
39263000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表