您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2T 1 - Different Diameter Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2t_ddt_1.prj},{NB=KQ2T06-08A},{GUI=KQ2T06-08A},{ODA=6.0},{ODB=8},{TUBE1=06},{TUBE2=08},{D1=13.2},{D2=10.4},{L1=17.2},{L2=17.3},{L3=22.4},{M1=14.2},{M2=13.3},{Q1=7.3},{Q2=8.4},{O=8},{N=4.2},{EA1=16.4},{EA2=16.4},{MBS=4.5},{CNSMASSEXACT=5.3},{A1=9.700},{A2=6.800},{A3=13.000},{A4=8.950}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GUI
ⁿ/ₐ
ODA
Applicable tubing O.D.A
[mm]
ODB
Applicable tubing O.D.B
[mm]
MODEL
Model
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
Q1
[mm]
Q2
[mm]
O
[mm]
N
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2T23-04A
KQ2T23-04A
3.2
4
KQ2T23-04A
8.2
7.1
14.9
15.3
18.5
13.3
13.3
5.4
5.8
6
3.2
3.8
3.5
2.5
2.6
KQ2T04-06A
KQ2T04-06A
4.0
6
KQ2T04-06A
10.4
8.2
15.3
16.3
19.4
13.3
13.3
5.7
6.8
6
3.2
7.1
6.6
3.0
3.3
KQ2T06-08A
KQ2T06-08A
6.0
8
KQ2T06-08A
13.2
10.4
17.2
17.3
22.4
14.2
13.3
7.3
8.4
8
4.2
16.4
16.4
4.5
5.3
KQ2T08-10A
KQ2T08-10A
8.0
10
KQ2T08-10A
15.9
13.2
19.6
19.2
26.2
15.6
14.2
8.4
9.6
8
4.2
36.0
27.2
6.0
8.3
KQ2T10-12A
KQ2T10-12A
10.0
12
KQ2T10-12A
18.5
15.9
22.0
21.6
30.0
17.0
15.6
9.6
10.7
8
4.2
56.0
44.5
7.5
12.2
KQ2T12-16A
KQ2T12-16A
12.0
16
KQ2T12-16A
23.8
18.5
26.6
25.0
35.9
20.6
17.0
10.7
13.4
8
4.2
108.5
74.0
9.0
20.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表