您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2V Universal Male Elbow - One-touch Fittings KQ2V Universal Male Elbow (G Thread)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fitting G(PF)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2-g/kq2v-g.prj},{NB=KQ2V08-G03},{IDNR=},{S=8},{T=3/8},{PART=KQ2V08-G03},{H=14},{D1=15.2},{D2=21.00},{D3=21},{L1=27.5},{L2=18.70},{L3=34.6},{A=28.5},{M=18.5},{TT1=16.662},{TT2=14.95},{TT3=1},{AA=11.1},{AB=20.0},{AC=5.5},{AD=15.0},{AE=12.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
S
Tube outer diameter
[mm]
T
Thread
ⁿ/ₐ
H
Hexagon
[mm]
D1
max. diameter
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
KQ2V04-G01
4
1/8
8
10.4
14.00
14
22.0
13.10
25.0
20.4
16.0
KQ2V06-G01
6
1/8
8
12.8
14.00
14
24.0
13.10
25.0
20.4
17.0
KQ2V06-G02
6
1/4
10
12.8
17.00
17
23.5
15.40
28.0
21.9
17.0
KQ2V08-G01
8
1/8
12
15.2
17.60
14
28.5
14.50
27.5
22.9
18.5
KQ2V08-G02
8
1/4
12
15.2
17.60
17
28.5
16.50
29.5
23.4
18.5
KQ2V08-G03
8
3/8
14
15.2
21.00
21
27.5
18.70
34.6
28.5
18.5
KQ2V10-G02
10
1/4
14
18.5
20.60
17
31.0
18.20
34.1
28.0
21.0
KQ2V10-G03
10
3/8
14
18.5
21.00
21
31.0
18.70
34.6
28.5
21.0
KQ2V12-G03
12
3/8
17
20.9
25.20
21
34.0
20.30
37.2
31.1
22.0
KQ2V12-G04
12
1/2
17
20.9
25.20
25
34.0
23.10
40.0
31.4
22.0
KQ2V16-G03
16
3/8
21
26.5
32.30
21
39.0
24.75
45.0
38.9
25.0
KQ2V16-G04
16
1/2
21
26.5
32.30
25
39.0
26.25
46.5
37.9
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQ2L Male elbow - Inch-size One-touch Fittings Male elbow (G Thread)
SMC
23.11.2021
KQ2T Male Branch Tee - One-touch fitting male branch tee (G Thread)
SMC
23.11.2021
KQ2Y Male Run Tee - One-touch Fittings KQ2Y Male Run Tee (G Thread)
SMC
23.11.2021
KQ2S Hexagon Socket Head Male Connector - One-touch Fitting Hexagon Socket ...
SMC
23.11.2021
KQ2F Female Connector - One-touch Fittings Female Connector (G Thread)
SMC
23.11.2021
KQ2V - Universal Male Elbow (Sealant)
SMC Corporation
17.06.2024
ARM5A - Compact Manifold Regulator/Centralized Supply Type
SMC Corporation
26.06.2024
KQ2V - Universal Male Elbow (Gasket Seal)
SMC
28.09.2023
KQ2V - Universal Male Elbow (Sealant)
SMC
28.09.2023
KQ2H - Male Connector (Sealant)
SMC Corporation
17.06.2024
KRV (Universal Male Elbow) - One-touch Fittings / Flame Resistant / Univers...
SMC
23.11.2021
KQ2H - Male Connector (Sealant)
SMC Corporation
17.06.2024
NPQE-L - push-in L-fitting
Festo
26.09.2023
KQ2V - Universal Male Elbow (Gasket Seal)
SMC Corporation
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表