您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Type KRVT, KRVTEEX, KRVTEELL, KRVTEEXLL
NTN Corporation
Needle Roller Bearings
Stud type track rollers
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/studtype_track_rollers/krvt_krvt_ll_asmtab.prj},{NB=KRVT90X/3AS},{IDNR=},{ORDER=KRVT90X/3AS},{XX=4},{D=90},{D1=30},{C=35},{F=38},{B=37.0},{B1=100},{B2=63.0},{G=M30x1.5},{G1=32},{C1=1.0},{M=PT1/8},{E=53},{CR=58000},{COR=147000},{CU=18000},{CRF=5900},{CORF=15000},{CR2=59000},{COR2=59000},{CRF2=6100},{CORF2=6100},{LSG=2600},{LSO=3500},{TO1=360},{TO2=37},{MASS=1.97},{DS=30},{V1=2},{V2=4},{PG=1.500},{NDMM=10.287},{PM=0.000},{V3=2.000},{PPATH=krt_krvt_ir_asmtpl.prj},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
D
[mm]
D1
[mm]
C
[mm]
F
[mm]
B
[mm]
B1
[mm]
B2
[mm]
G
Thread
ⁿ/ₐ
G1
[mm]
C1
[mm]
M
Tread
ⁿ/ₐ
E
[mm]
CR
Basic load ratings
[N]
COR
Basic Static Load Ratings
[N]
CU
Fatigue load limit
[N]
CR2
Truck Load Capacity
[N]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
TO1
Maximum Torque
[Nxm]
MASS
mass
[kg]
DS
Diameter of Stud
[mm]
KRVT16/3AS
KRVT16/3AS
16
6
11
8
12.0
28
16.0
M6x1
8
0.6
M4x0.7
12
6500
9350
1140
1080
13000
16000
3
0.020
6
KRVT19/3AS
KRVT19/3AS
19
8
11
10
12.0
32
20.0
M8x1.25
10
0.6
M4x0.7
14
7450
11700
1430
1380
10000
13000
8
0.032
8
KRVT22/3AS
KRVT22/3AS
22
10
12
12
13.0
36
23.0
M10x1.25
12
0.6
M4x0.7
17
8200
14000
1700
1690
8500
11000
14
0.047
10
KRVT26/3AS
KRVT26/3AS
26
10
12
12
13.0
36
23.0
M10x1.25
12
0.6
M4x0.7
17
8200
14000
1700
2120
8500
11000
14
0.061
10
KRVT30/3AS
KRVT30/3AS
30
12
14
15
15.0
40
25.0
M12x1.5
13
0.6
M6x0.75
23
12000
20300
2470
2620
6500
8500
20
0.089
12
KRVT32/3AS
KRVT32/3AS
32
12
14
15
15.0
40
25.0
M12x1.5
13
0.6
M6x0.75
23
12000
20300
2470
2860
6500
8500
20
0.100
12
KRVT35/3AS
KRVT35/3AS
35
16
18
18
19.5
52
32.5
M16x1.5
17
0.8
PT1/8
27
17600
34000
4150
3200
5500
7000
52
0.172
16
KRVT40/3AS
KRVT40/3AS
40
18
20
22
21.5
58
36.5
M18x1.5
19
0.8
PT1/8
32
19400
42000
5100
3850
4500
6000
76
0.252
18
KRVT47/3AS
KRVT47/3AS
47
20
24
25
25.5
66
40.5
M20x1.5
21
0.8
PT1/8
37
28800
61000
7450
4700
4000
5000
98
0.390
20
KRVT52/3AS
KRVT52/3AS
52
20
24
25
25.5
66
40.5
M20x1.5
21
0.8
PT1/8
37
28800
61000
7450
5550
4000
5000
98
0.465
20
KRVT62/3AS
KRVT62/3AS
62
24
29
30
30.5
80
49.5
M24x1.5
25
0.8
PT1/8
44
39500
98500
12000
6950
3300
4500
178
0.800
24
KRVT72/3AS
KRVT72/3AS
72
24
29
30
30.5
80
49.5
M24x1.5
25
0.8
PT1/8
44
39500
98500
12000
8050
3300
4500
178
1.05
24
KRVT80/3AS
KRVT80/3AS
80
30
35
38
37.0
100
63.0
M30x1.5
32
1.0
PT1/8
53
58000
147000
18000
9800
2600
3500
360
1.56
30
KRVT90/3AS
KRVT90/3AS
90
30
35
38
37.0
100
63.0
M30x1.5
32
1.0
PT1/8
53
58000
147000
18000
11400
2600
3500
360
1.97
30
KRVT16X/3AS
KRVT16X/3AS
16
6
11
8
12.0
28
16.0
M6x1
8
0.6
M4x0.7
12
6500
9350
1140
3400
13000
16000
3
0.020
6
KRVT19X/3AS
KRVT19X/3AS
19
8
11
10
12.0
32
20.0
M8x1.25
10
0.6
M4x0.7
14
7450
11700
1430
4050
10000
13000
8
0.032
8
KRVT22X/3AS
KRVT22X/3AS
22
10
12
12
13.0
36
23.0
M10x1.25
12
0.6
M4x0.7
17
8200
14000
1700
5150
8500
11000
14
0.047
10
KRVT26X/3AS
KRVT26X/3AS
26
10
12
12
13.0
36
23.0
M10x1.25
12
0.6
M4x0.7
17
8200
14000
1700
6100
8500
11000
14
0.061
10
KRVT30X/3AS
KRVT30X/3AS
30
12
14
15
15.0
40
25.0
M12x1.5
13
0.6
M6x0.75
23
12000
20300
2470
7700
6500
8500
20
0.089
12
KRVT32X/3AS
KRVT32X/3AS
32
12
14
15
15.0
40
25.0
M12x1.5
13
0.6
M6x0.75
23
12000
20300
2470
8200
6500
8500
20
0.100
12
KRVT35X/3AS
KRVT35X/3AS
35
16
18
18
19.5
52
32.5
M16x1.5
17
0.8
PT1/8
27
17600
34000
4150
11900
5500
7000
52
0.172
16
KRVT40X/3AS
KRVT40X/3AS
40
18
20
22
21.5
58
36.5
M18x1.5
19
0.8
PT1/8
32
19400
42000
5100
14500
4500
6000
76
0.252
18
KRVT47X/3AS
KRVT47X/3AS
47
20
24
25
25.5
66
40.5
M20x1.5
21
0.8
PT1/8
37
28800
61000
7450
21000
4000
5000
98
0.390
20
KRVT52X/3AS
KRVT52X/3AS
52
20
24
25
25.5
66
40.5
M20x1.5
21
0.8
PT1/8
37
28800
61000
7450
23300
4000
5000
98
0.465
20
KRVT62X/3AS
KRVT62X/3AS
62
24
29
30
30.5
80
49.5
M24x1.5
25
0.8
PT1/8
44
39500
98500
12000
34500
3300
4500
178
0.800
24
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type NUKR�E�EH, NUKR�E�EXH
NTN Corporation
17.10.2023
Type NUKR, NUKR�E�EX
NTN Corporation
17.10.2023
Type KRV, KRV�E�EX, KRV�E�ELL, KRV�E�EXLL
NTN Corporation
17.10.2023
Type KRV�E�EH, KRV�E�EXH, KRV�E�ELLH, KRV�E�EXLLH
NTN Corporation
17.10.2023
Type NUKRT, NUKRT�E�EX
NTN Corporation
17.10.2023
Standard
NTN Corporation
03.10.2022
Shielded type ZZ
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Type KRT, KRT�E�EX, KRT�E�ELL, KRT�E�EXLL
NTN Corporation
17.10.2023
Type KR�E�EH, KR�E�EXH, KR�E�ELLH, KR�E�EXLLH
NTN Corporation
17.10.2023
Type NATV, NATV�E�EX, NATV�E�ELL, NATV�E�EXLL
NTN Corporation
17.10.2023
Type KR, KR�E�EX, KR�E�ELL, KR�E�EXLL
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表