您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DRS - High-precision locknut, Type DRS - radial locking system
KVT Fastening
FASTEKS®PRECISKO securable locknuts
DRS
Powered by
CAD模型選擇
{kvt/precisko/drs/drs.prj},{NB=KVT DRS 85x2},{IDNR=},{D1=M85x2},{BZC=DRS 85x2},{DN=85},{P=2.000},{D2=110},{H=18},{D3=102},{B=8},{T=3.5},{C=9},{M=M8},{DM=8.000},{PM=6.647},{GEW=540},{W=Stahl},{LG1=6.000},{LG2=6.500},{DP=5.200},{SW=4.000},{TSW=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Thread 4H
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D2
[mm]
H
[mm]
D3
[mm]
B
[mm]
T
[mm]
C
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[g/Stück]
W
Material
ⁿ/ₐ
KVT DRS 6x0.5
M6x0.5
DRS 6x0.5
16
8
12
3
2.0
4
M4
8
Steel
KVT DRS 8x0.75
M8x0.75
DRS 8x0.75
16
8
12
3
2.0
4
M4
9
Steel
KVT DRS 10x1
M10x1
DRS 10x1
18
8
14
3
2.0
4
M4
12
Steel
KVT DRS 12x1
M12x1
DRS 12x1
22
8
18
3
2.0
4
M4
17
Steel
KVT DRS 15x1
M15x1
DRS 15x1
25
8
21
3
2.0
4
M4
25
Steel
KVT DRS 17x1
M17x1
DRS 17x1
28
10
23
4
2.0
5
M5
30
Steel
KVT DRS 20x1
M20x1
DRS 20x1
32
10
27
4
2.0
5
M5
35
Steel
KVT DRS 25x1.5
M25x1.5
DRS 25x1.5
38
12
33
5
2.0
6
M6
56
Steel
KVT DRS 30x1.5
M30x1.5
DRS 30x1.5
45
12
40
5
2.0
6
M6
85
Steel
KVT DRS 35x1.5
M35x1.5
DRS 35x1.5
52
12
47
5
2.0
6
M6
100
Steel
KVT DRS 40x1.5
M40x1.5
DRS 40x1.5
58
14
52
6
2.5
7
M6
140
Steel
KVT DRS 45x1.5
M45x1.5
DRS 45x1.5
65
14
59
6
2.5
7
M6
180
Steel
KVT DRS 50x1.5
M50x1.5
DRS 50x1.5
70
14
64
6
2.5
7
M6
200
Steel
KVT DRS 55x2
M55x2
DRS 55x2
75
16
68
7
3.0
8
M6
240
Steel
KVT DRS 60x2
M60x2
DRS 60x2
80
16
73
7
3.0
8
M6
260
Steel
KVT DRS 65x2
M65x2
DRS 65x2
85
16
78
7
3.0
8
M6
280
Steel
KVT DRS 70x2
M70x2
DRS 70x2
92
18
85
8
3.5
9
M8
360
Steel
KVT DRS 75x2
M75x2
DRS 75x2
98
18
90
8
3.5
9
M8
410
Steel
KVT DRS 80x2
M80x2
DRS 80x2
105
18
95
8
3.5
9
M8
500
Steel
KVT DRS 85x2
M85x2
DRS 85x2
110
18
102
8
3.5
9
M8
540
Steel
KVT DRS 90x2
M90x2
DRS 90x2
120
20
108
10
4.0
10
M8
750
Steel
KVT DRS 95x2
M95x2
DRS 95x2
125
20
113
10
4.0
10
M8
800
Steel
KVT DRS 100x2
M100x2
DRS 100x2
130
20
120
10
4.0
10
M8
860
Steel
KVT DRS 105x2
M105x2
DRS 105x2
140
22
126
12
5.0
11
M10
1120
Steel
KVT DRS 110x2
M110x2
DRS 110x2
145
22
133
12
5.0
11
M10
1200
Steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RS - High-precision locknut, Type RS - radial locking system
KVT Fastening
22.12.2023
GUK - Self-locking nuts, Type GUK
KVT Fastening
22.12.2023
1.2436P - Prefinished tool steel
Intercom
15.07.2022
Accessories blind plugs stainless steel and brass - metric
Pflitsch
24.11.2021
GK PAK X68 - potential equalisation
Pflitsch
21.09.2017
UP EVE X52 - U-Profilschienen Eck-VerbindungselementX52
Pflitsch
21.09.2017
UP X50 - U-Profilschiene X50
Pflitsch
21.09.2017
TRC-C - Compact Pneumatic Toggle Clamps
Tennessee Rand
07.03.2018
GK MS - GRID CHANNEL mounting plate
Pflitsch
21.09.2017
Accessories reductions brass - metric to metric
Pflitsch
24.11.2021
N 9137 - Straight bush bronze plated - N9137
Intercom
15.07.2022
N801 - Blocking ring Tollok N801
Intercom
15.07.2022
Squared and pre-finished tool steel plates - Standard squared and pre-finis...
Intercom
15.07.2022
RP1P - Retract Pin Series 1
Tennessee Rand
16.03.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表