您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
B20 / S20 - Threaded socket F2 / SF2
KVT Fastening
bigHead®
Threaded socket F2 / SF2
Powered by
CAD模型選擇
{kvt/bighead/gewindebuchse_f2_sf2/f2_sf2_b20_s20.prj},{NB=KVT SF2/B20-M5X15},{IDNR=},{BZC=SF2/B20-M5X15},{DXL=M5 x 15mm},{D=M5},{NDM=5},{KDM=4.134},{L=15},{W=nichtrostender Stahl},{KF=B20 - geschlossen},{VERSKF=1},{K=Ø 20},{D1=9.500},{L1=1.600},{D2=12.700},{D3=0.000},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
W
Material
ⁿ/ₐ
KF
Head shape
ⁿ/ₐ
K
Head around
[mm]
KVT F2/S20-M4x5
F2/S20-M4x5
M4 x 5mm
M4
5
Steel, galvanized
S20 - open
Ø 20
KVT F2/B20-M4X5
F2/B20-M4X5
M4 x 5mm
M4
5
Steel, galvanized
B20 - closed
Ø 20
KVT SF2/B20-M4X5
SF2/B20-M4X5
M4 x 5mm
M4
5
Stainless steel
B20 - closed
Ø 20
KVT F2/B20-M4X10
F2/B20-M4X10
M4 x 10mm
M4
10
Steel, galvanized
B20 - closed
Ø 20
KVT SF2/B20-M4X10
SF2/B20-M4X10
M4 x 10mm
M4
10
Stainless steel
B20 - closed
Ø 20
KVT F2/B20-M5X5
F2/B20-M5X5
M5 x 5mm
M5
5
Steel, galvanized
B20 - closed
Ø 20
KVT SF2/B20-M5X5
SF2/B20-M5X5
M5 x 5mm
M5
5
Stainless steel
B20 - closed
Ø 20
KVT SF2/B20-M5x10
SF2/B20-M5x10
M5 x 10mm
M5
10
Stainless steel
B20 - closed
Ø 20
KVT F2/B20-M5X10
F2/B20-M5X10
M5 x 10mm
M5
10
Steel, galvanized
B20 - closed
Ø 20
KVT F2/B20-M5X15
F2/B20-M5X15
M5 x 15mm
M5
15
Steel, galvanized
B20 - closed
Ø 20
KVT SF2/B20-M5X15
SF2/B20-M5X15
M5 x 15mm
M5
15
Stainless steel
B20 - closed
Ø 20
KVT F2/B20-M6X5
F2/B20-M6X5
M6 x 5mm
M6
5
Steel, galvanized
B20 - closed
Ø 20
KVT SF2/B20-M6X5
SF2/B20-M6X5
M6 x 5mm
M6
5
Stainless steel
B20 - closed
Ø 20
KVT F2/B20-M6x10
F2/B20-M6x10
M6 x 10mm
M6
10
Steel, galvanized
B20 - closed
Ø 20
KVT F2/S20-M6x10
F2/S20-M6x10
M6 x 10mm
M6
10
Steel, galvanized
S20 - open
Ø 20
KVT SF2/B20-M6X10
SF2/B20-M6X10
M6 x 10mm
M6
10
Stainless steel
B20 - closed
Ø 20
KVT F2/B20-M6X15
F2/B20-M6X15
M6 x 15mm
M6
15
Steel, galvanized
B20 - closed
Ø 20
KVT SF2/B20-M6X15
SF2/B20-M6X15
M6 x 15mm
M6
15
Stainless steel
B20 - closed
Ø 20
KVT F2/S20-M6x22
F2/S20-M6x22
M6 x 22mm
M6
22
Steel, galvanized
S20 - open
Ø 20
KVT F2/B20-M8X10
F2/B20-M8X10
M8 x 10mm
M8
10
Steel, galvanized
B20 - closed
Ø 20
KVT SF2/B20-M8X10
SF2/B20-M8X10
M8 x 10mm
M8
10
Stainless steel
B20 - closed
Ø 20
KVT F2/B20-M8X15
F2/B20-M8X15
M8 x 15mm
M8
15
Steel, galvanized
B20 - closed
Ø 20
KVT SF2/B20-M8X15
SF2/B20-M8X15
M8 x 15mm
M8
15
Stainless steel
B20 - closed
Ø 20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表