您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Serie KLIPKO® - Cage nuts
KVT Fastening
FASTEKS®KLIPKO, STECKO, NILKO Fasteners
Serie KLIPKO®
Powered by
CAD模型選擇
{kvt/schnellbefestiger/klipko/serie_klipko.prj},{NB=KVT M4 - 954 BX-EC(1.5)},{GW=M4},{NDM=4.000},{BZC=M4 - 954 BX-EC},{BZC1=M4-954BX-EC},{W=Käfig: nichtrostender Stahl, Mutter: Stahl verz.},{FORM=1},{P=1.5},{N=9.5},{PMIN=1.5},{PMAX=2.0},{AM=11 x 11 x 4.5},{A=13.2},{C=9.5},{D=8.2},{E=0.45},{F=13.5},{G=6.0},{B=11.0},{D1=11.5},{E1=6.2},{F1=4.5},{G1=13.0},{H=8.2},{I=10.5},{L=9.8},{K=2.2},{DH=4.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GW
Thread
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
N
Receiving hole* □N
[mm]
AM
Nut Dimensions
[mm]
A
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
KVT M4 - 834 BX-EC
M4
M4 - 834 BX-EC
Cage: stainless steel, Nu...
8.3
10 x 10 x 4.5
12.0
7.2
0.45
12.2
6.0
KVT M5 - 835 BX-EC
M5
M5 - 835 BX-EC
Cage: stainless steel, Nu...
8.3
10 x 10 x 4.5
12.0
7.2
0.45
12.2
6.0
KVT M6 - 836 BX-EC
M6
M6 - 836 BX-EC
Cage: stainless steel, Nu...
8.3
10 x 10 x 4.5
12.0
7.2
0.45
12.2
6.0
KVT M4 - 954 BX-EC
M4
M4 - 954 BX-EC
Cage: stainless steel, Nu...
9.5
11 x 11 x 4.5
13.2
8.2
0.45
13.5
6.0
KVT M5 - 955 BX-EC
M5
M5 - 955 BX-EC
Cage: stainless steel, Nu...
9.5
11 x 11 x 4.5
13.2
8.2
0.45
13.5
6.0
KVT M6 - 956 BX-EC
M6
M6 - 956 BX-EC
Cage: stainless steel, Nu...
9.5
11 x 11 x 4.5
13.2
8.2
0.45
13.5
6.0
KVT M8 - 1408 CX-EC
M8
M8 - 1408 CX-EC
Cage: stainless steel, Nu...
14.0
17 x 17 x 7.5
20.4
12.6
0.60
20.4
10.5
KVT M10 - 1410 CX-EC
M10
M10 - 1410 CX-EC
Cage: stainless steel, Nu...
14.0
17 x 17 x 7.5
20.4
12.6
0.60
20.4
10.5
KVT M12 - 1412 CX-EC
M12
M12 - 1412 CX-EC
Cage: stainless steel, Nu...
14.0
17 x 17 x 7.5
20.4
12.6
0.60
20.4
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表