您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Countersunk head 120°, rivet thorn - Steel - Blindniete
KVT Fastening
POP® Blind Rivets
Standard (open) - Blind rivets
Rivet cases - Steel
Powered by
CAD模型選擇
{kvt/pop_blindniete/standard_blindniet/nietheulsen_stahl/senk_stahl.prj},{NB=KVT TSPK 54 BS(11.45)},{D=4.0},{L=8.5},{FORM=1},{P=1.45},{P1=1.45-4.5},{PMIN=1.450},{PMAX=4.500},{BZC=TSPK 54 BS},{W=Hülse : Stahl , verzinkt , Dorn : Stahl , verzinkt},{B=4.1},{F1=2500},{F2=1730},{D1=2.29},{X1=4.080},{X2=1.450},{X3=8.230}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
KVT TSPK 33 BS
2.4
6.1
0.9-3.2
TSPK 33 BS
Pod : Steel , galvanizes ...
2.5
1000
700
1.42
KVT TSPK 36 BS
2.4
8.5
3.2-6.0
TSPK 36 BS
Pod : Steel , galvanizes ...
2.5
1000
700
1.42
KVT TSPK 42 BS
3.2
5.4
1.1-2.7
TSPK 42 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPK 44 BS
3.2
7.3
2.7-4.3
TSPK 44 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPK 46 BS
3.2
9.0
4.3-5.8
TSPK 46 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPK 48 BS
3.2
10.8
5.8-7.4
TSPK 48 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPK 410 BS
3.2
12.6
7.4-9.0
TSPK 410 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPK 412 BS
3.2
14.4
9.0-10.6
TSPK 412 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPK 414 BS
3.2
16.1
10.6-12.2
TSPK 414 BS
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
KVT TSPK 52 BS
4.0
6.5
1.45-2.9
TSPK 52 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPK 54 BS
4.0
8.5
1.45-4.5
TSPK 54 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPK 56 BS
4.0
10.0
4.5-6.1
TSPK 56 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPK 58 BS
4.0
12.0
6.1-7.7
TSPK 58 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPK 510 BS
4.0
13.5
7.7-9.3
TSPK 510 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPK 512 BS
4.0
15.5
9.3-10.9
TSPK 512 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPK 514 BS
4.0
17.0
10.9-12.4
TSPK 514 BS
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
KVT TSPK 64 BS
4.8
9.3
2.4-4.8
TSPK 64 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPK 66 BS
4.8
11.1
4.8-6.4
TSPK 66 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPK 68 BS
4.8
12.8
6.4-7.9
TSPK 68 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPK 610 BS
4.8
14.6
7.9-9.5
TSPK 610 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPK 612 BS
4.8
16.4
9.5-11.1
TSPK 612 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPK 616 BS
4.8
20.0
12.7-14.3
TSPK 616 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
KVT TSPK 617 BS
4.8
21.0
14.3-15.1
TSPK 617 BS
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表