您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
LDA-TPA - Light duty twin wheel swivel castor with top plate fitting, wheel with thermoplastic rubber tread, with polypropylene wheel centre
JW Winco
3.0 Machine parts
3.10 Rolling, transporting with casters and wheels
Casters and wheels
LDA-TPA
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_10/casters_and_wheels/lda_tpa/lda-tpa.prj},{NB=Light Duty Twin Wheel Swivel Caster LDA-TPA-50-P22-K-FK},{PARTNUMBER=LDA-TPA-50-P22-K-FK},{ITEMID=500KBC4/FK},{HIDDEN=GANTER},{NAME=50K-FK_574582},{INAME=50K2dFK_574582},{NTCUSTOM=Apparate-Doppel-Lenkrolle mit Anschraubplatte. Rad mit thermoplastischem Gummi-Laufbelag, mit Polypropylen-Radkörper.},{LINACUSTOM=Blickle - LDA-TPA - LDA-TPA 50K-FK},{MATNR=574582},{ARTNR=LDA-TPA 50K-FK},{RADDRM=50},{RADBR=2 x 19},{TF1=80},{LART=Kugellager},{GESHO=71},{PLGR=60 x 60},{SCHENT=38x38/48x48},{SLDRM=6,2},{AUSL=31},{REHAERTE=85° Shore A},{TEMPV=-20},{TEMPB=60},{STGEW=0,265},{WEIGHT=MIN},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
RADDRM
wheel Ø
[mm]
RADBR
wheel width
[mm]
TF1
load capacity
[kg]
LART
bearing type
ⁿ/ₐ
GESHO
overall height
[mm]
PLGR
plate size
[mm]
SCHENT
bolt hole spacing
[mm]
SLDRM
bolt hole Ø
[mm]
AUSL
swivel lead
[mm]
REHAERTE
tread & tire hardness
[°Shore A]
TEMPV
temperature range from
[°C]
TEMPB
temperature range to
[°C]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Light Duty Twin Wheel Swi...
LDA-TPA-50-P22-G-FI
50
2 x 19
80
Gleitlager
71
60 x 60
38x38/48x48
6,2
31
85° Shore A
-20
60
YES
Light Duty Twin Wheel Swi...
LDA-TPA-50-P22-G
50
2 x 19
80
Gleitlager
71
60 x 60
38x38/48x48
6,2
31
85° Shore A
-20
60
YES
Light Duty Twin Wheel Swi...
LDA-TPA-50-P22-K-FI-FK
50
2 x 19
80
Kugellager
71
60 x 60
38x38/48x48
6,2
31
85° Shore A
-20
60
YES
Light Duty Twin Wheel Swi...
LDA-TPA-50-P22-K-FK
50
2 x 19
80
Kugellager
71
60 x 60
38x38/48x48
6,2
31
85° Shore A
-20
60
YES
Light Duty Twin Wheel Swi...
LDA-TPA-75-P22-G-FI
75
2 x 25
100
Gleitlager
98
60 x 60
40x40/46x46
6,2
34
85° Shore A
-20
60
YES
Light Duty Twin Wheel Swi...
LDA-TPA-75-P22-G
75
2 x 25
100
Gleitlager
101
60 x 60
40x40/46x46
6,2
34
85° Shore A
-20
60
YES
Light Duty Twin Wheel Swi...
LDA-TPA-75-P22-K-FI-FK
75
2 x 25
100
Kugellager
98
60 x 60
40x40/46x46
6,2
34
85° Shore A
-20
60
YES
Light Duty Twin Wheel Swi...
LDA-TPA-75-P22-K-FK
75
2 x 25
100
Kugellager
101
60 x 60
40x40/46x46
6,2
34
85° Shore A
-20
60
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表