您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 462 - Internal tab washers
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_462.prj},{NB=Sicherungsblech DIN 462 42 38684.420.001(High)},{CNSORDERNO=38684.420.001},{VARIANT=0},{FABNETWEIGHT=13.300},{PACKAGING=25},{D1=42.000},{D2=62.000},{S=1.200},{F=8.000},{G=39.300},{H=5.000},{N=8.000},{T=39.200},{NENNID=42MM},{BRAND=Fabory},{STANDARD=DIN 462},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Internal tab},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492782243},{INTRASTATCODE=73182200},{ECLASS=},{UNSPSC=31163202},{ETIM=EC002381},{FAB_NENN=42},{FAB_GEO=Diameter (d-D)=M42;d2 (h11)=62;f (C11)=8;h=5;n (H11)=8;s=1.2;t (max.)=39.2},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D2
Outer diameter h11
[mm]
S
Thickness of sheet
[mm]
F
Lug width c11
[mm]
G
Inner dimension to slot h11
[mm]
H
Lug height
[mm]
N
Groove width in thread pivot H11
[mm]
T
Slot depth in thread pivot max.
[mm]
Lock washer DIN 462 8
38683.080.001
8MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00162
Y
8717077268326
73182200
31163202
EC002381
100
20.000
0.800
3.000
5.900
2.500
3.000
5.800
Lock washer DIN 462 10
38683.100.001
10MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00250
Y
8717077268333
73182200
31163202
EC002381
100
25.000
0.800
4.000
7.400
3.000
4.000
7.300
Lock washer DIN 462 10
38684.100.001
10MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00250
Y
8715492782090
73182200
31163202
EC002381
100
25.000
0.800
4.000
7.400
3.000
4.000
7.300
Lock washer DIN 462 12
38684.120.001
12MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00310
Y
8715492782106
73182200
31163202
EC002381
100
28.000
0.800
5.000
9.300
3.000
5.000
9.200
Lock washer DIN 462 14
38683.140.001
14MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00340
Y
8717077268340
73182200
31163202
EC002381
100
30.000
0.800
5.000
11.400
3.000
5.000
11.300
Lock washer DIN 462 14
38684.140.001
14MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00340
Y
8715492782113
73182200
31163202
EC002381
50
30.000
0.800
5.000
11.400
3.000
5.000
11.300
Lock washer DIN 462 16
38683.160.001
16MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00370
Y
8717077268357
73182200
31163202
EC002381
50
32.000
1.000
5.000
13.500
3.000
5.000
13.400
Lock washer DIN 462 16
38684.160.001
16MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00370
Y
8715492782120
73182200
31163202
EC002381
50
32.000
1.000
5.000
13.500
3.000
5.000
13.400
Lock washer DIN 462 18
38683.180.001
18MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00405
Y
8717077268364
73182200
31163202
EC002381
50
34.000
1.000
6.000
15.400
4.000
6.000
15.300
Lock washer DIN 462 18
38684.180.001
18MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00405
Y
8715492782137
73182200
31163202
EC002381
50
34.000
1.000
6.000
15.400
4.000
6.000
15.300
Lock washer DIN 462 20
38683.200.001
20MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00435
Y
8717077268371
73182200
31163202
EC002381
50
36.000
1.000
6.000
17.500
4.000
6.000
17.400
Lock washer DIN 462 20
38684.200.001
20MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00435
Y
8715492782144
73182200
31163202
EC002381
50
36.000
1.000
6.000
17.500
4.000
6.000
17.400
Lock washer DIN 462 22
38683.220.001
22MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00535
Y
8717077268388
73182200
31163202
EC002381
50
40.000
1.000
6.000
19.500
4.000
6.000
19.400
Lock washer DIN 462 22
38684.220.001
22MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00535
Y
8715492782151
73182200
31163202
EC002381
50
40.000
1.000
6.000
19.500
4.000
6.000
19.400
Lock washer DIN 462 24
38683.240.001
24MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00570
Y
8717077268395
73182200
31163202
EC002381
50
42.000
1.000
6.000
21.600
4.000
6.000
21.500
Lock washer DIN 462 24
38684.240.001
24MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00570
Y
8715492782168
73182200
31163202
EC002381
25
42.000
1.000
6.000
21.600
4.000
6.000
21.500
Lock washer DIN 462 26
38684.260.001
26MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00650
Y
8715492782175
73182200
31163202
EC002381
25
45.000
1.000
7.000
23.500
5.000
7.000
23.400
Lock washer DIN 462 28
38683.280.001
28MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00820
Y
8717077268401
73182200
31163202
EC002381
50
50.000
1.000
7.000
25.500
5.000
7.000
25.400
Lock washer DIN 462 28
38684.280.001
28MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00820
Y
8715492782182
73182200
31163202
EC002381
25
50.000
1.000
7.000
25.500
5.000
7.000
25.400
Lock washer DIN 462 30
38683.300.001
30MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00770
Y
8717077268418
73182200
31163202
EC002381
50
50.000
1.200
7.000
27.500
5.000
7.000
27.400
Lock washer DIN 462 30
38684.300.001
30MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00770
Y
8715492782199
73182200
31163202
EC002381
25
50.000
1.200
7.000
27.500
5.000
7.000
27.400
Lock washer DIN 462 32
38683.320.001
32MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00136
Y
8717077268425
73182200
31163202
EC002381
50
52.000
1.200
7.000
29.600
5.000
7.000
29.500
Lock washer DIN 462 32
38684.320.001
32MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00805
Y
8715492782205
73182200
31163202
EC002381
25
52.000
1.200
7.000
29.600
5.000
7.000
29.500
Lock washer DIN 462 35
38683.350.001
35MM
Fabory
DIN 462
Internal tab
Steel
Plain
0.00860
Y
8717077268432
73182200
31163202
EC002381
25
55.000
1.200
7.000
32.600
5.000
7.000
32.500
Lock washer DIN 462 35
38684.350.001
35MM
Fabory
DIN 462
Internal tab
Steel
Zinc plated
0.00860
Y
8715492782212
73182200
31163202
EC002381
25
55.000
1.200
7.000
32.600
5.000
7.000
32.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 463 - Washers with 2 taps
Fabory
13.02.2023
EAR - Bearing lock nut - With Nylon lock washer - Simplified view
HPC
03.08.2023
DIN 1804 - Slotted round nuts, metric fine for hook spanner
Fabory
13.02.2023
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
FU-SS - Self locking nut for bearings-Integrated locking washer
HPC
17.02.2022
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ASME B18.21.1 FW - Type A Plain Washers
Fabory
21.04.2022
DIN5406-SI-BLECH-ST-STVZ-RF - Lockwashers DIN 5406 for Locknuts DIN 981, Ma...
MÄDLER
26.04.2024
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
DIN 432 - Washers with external tap
Fabory
13.02.2023
DIN 462 - Steel
Böllhoff
26.10.2021
DIN6885-A-ST - Feather Keys According to DIN 6885, Version A, Steell C45K
MÄDLER
26.04.2024
DIN1804-NUTMU - Slotted Round Nuts DIN 1804 for Hook Spanner, Steel, Steel ...
MÄDLER
26.04.2024
DIN462-SI-BLECH-ST - Internal Tab Washers DIN 462 for Slotted Round Nuts DI...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表