您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
LPGH/LPGHG - Stripper Guide Pins-Head Type
Chinese Manufacturers
鑫华达模具
Powered by
CAD模型選擇
{chinese_manufacturers/huada/lpgh-lpghg.prj},{NB=LPGH-13-70},{CNSORDERNO=LPGH-13-70},{TYPE=LPGH},{D=13},{R=1.5},{B=16},{L=70}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
D
m5
[mm]
R
[mm]
B
[mm]
L
[mm]
LPGH-8-40
LPGH-8-40
8
1.0
10
40
LPGH-8-50
LPGH-8-50
8
1.0
10
50
LPGH-8-60
LPGH-8-60
8
1.0
10
60
LPGH-8-70
LPGH-8-70
8
1.0
10
70
LPGH-8-80
LPGH-8-80
8
1.0
10
80
LPGH-10-40
LPGH-10-40
10
1.0
13
40
LPGH-10-50
LPGH-10-50
10
1.0
13
50
LPGH-10-60
LPGH-10-60
10
1.0
13
60
LPGH-10-70
LPGH-10-70
10
1.0
13
70
LPGH-10-80
LPGH-10-80
10
1.0
13
80
LPGH-10-90
LPGH-10-90
10
1.0
13
90
LPGH-10-100
LPGH-10-100
10
1.0
13
100
LPGH-13-40
LPGH-13-40
13
1.5
16
40
LPGH-13-50
LPGH-13-50
13
1.5
16
50
LPGH-13-60
LPGH-13-60
13
1.5
16
60
LPGH-13-70
LPGH-13-70
13
1.5
16
70
LPGH-13-80
LPGH-13-80
13
1.5
16
80
LPGH-13-90
LPGH-13-90
13
1.5
16
90
LPGH-13-100
LPGH-13-100
13
1.5
16
100
LPGH-13-110
LPGH-13-110
13
1.5
16
110
LPGH-13-120
LPGH-13-120
13
1.5
16
120
LPGH-16-50
LPGH-16-50
16
1.5
20
50
LPGH-16-60
LPGH-16-60
16
1.5
20
60
LPGH-16-70
LPGH-16-70
16
1.5
20
70
LPGH-25-70
LPGH-25-70
25
2.0
28
70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OFE01_32 - 超精密型卸料板导套·胶粘型
怡合达3D电子图库
09.05.2024
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB 29.1-88 - 六角头头部带槽螺栓 A和B级
Chinese Manufacturers
21.05.2014
Z12 - Locking assemblies, type Z12
Chinese Manufacturers
21.05.2014
LGBF - Guide Flanged Bushings
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
21.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uepfl - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Q660 - Flared type tube fittings-tube connector hollow stay bolt
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
LGPB - Guide Bars
Chinese Manufacturers
21.05.2014
LGPM - Heel Guide Plates
Chinese Manufacturers
21.05.2014
4A130-06 - 4A130-06
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表