您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
博克莱滑动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/bbkl/ltpsb.prj},{NB=LTPSB-75x110},{CNSORDERNO=LTPSB-75x110},{W=75.000},{L=110.000},{T=25.000},{W1=40.000},{TYPE=B},{QTY=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
TYPE
Type
ⁿ/ₐ
QTY
Bolt Holes Q ty
ⁿ/ₐ
LTPSB-50x110
LTPSB-50x110
50.000
110.000
25.000
0.000
A
2
LTPSB-50x130
LTPSB-50x130
50.000
130.000
30.000
0.000
A
2
LTPSB-50x150
LTPSB-50x150
50.000
150.000
35.000
0.000
A
2
LTPSB-75x110
LTPSB-75x110
75.000
110.000
25.000
40.000
B
4
LTPSB-75x130
LTPSB-75x130
75.000
130.000
30.000
40.000
B
4
LTPSB-75x150
LTPSB-75x150
75.000
150.000
35.000
40.000
B
4
LTPSB-100x110
LTPSB-100x110
100.000
110.000
25.000
60.000
B
4
LTPSB-100x130
LTPSB-100x130
100.000
130.000
30.000
60.000
B
4
LTPSB-100x150
LTPSB-100x150
100.000
150.000
35.000
60.000
B
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T2672-2004 - 内六角花形盘头螺钉
Chinese Manufacturers
21.05.2014
LTB - Thrust Bushings
Chinese Manufacturers
21.05.2014
GB/T62.1-2004 - 蝶形螺母 圆翼
Chinese Manufacturers
21.05.2014
GB/T 17880.2-99 - 沉头铆螺母
Chinese Manufacturers
21.05.2014
GB/T6185.2-2000 - 2型全金属六角锁紧螺母 细牙
Chinese Manufacturers
26.06.2017
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LPGH/LPGHG - Stripper Guide Pins-Head Type
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
SI Double-shaft - SI Double-shaft
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表