您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
LTR1-2<M1-2
NIDEC COMPONENTS
Fujisoku Products
Illuminated Switches
Powered by
CAD模型選擇
{copal/fujisoku_products/illuminated_switches/ltr_ltm_asmtab.prj},{NB=LTM2-01-L2},{CNSORDERNOX=LTM2-01-L2},{PRAVERS=4},{LEDCOLOR=L2},{SF=OFF-(ON)},{NOP=1},{RV=1VA Max.(DC48V Max. 50mA Max.)},{TS=PCB},{CS=Silver plating},{PL=Normal luminance},{CL=Red},{LEDVERS=1},{S=0.25mm},{TOC=Metal contact},{CB=},{F=},{VERS=10},{BLOCK1=1004},{PPATH=assemblies/ltr_ltm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SF
Switching Function
ⁿ/ₐ
NOP
Number of pole
ⁿ/ₐ
RV
Rated voltage
ⁿ/ₐ
TS
Terminal Style
ⁿ/ₐ
CS
Contact specs
ⁿ/ₐ
PL
Position of LED
ⁿ/ₐ
CL
Color of LED
ⁿ/ₐ
S
Stroke
ⁿ/ₐ
TOC
Type of contact
ⁿ/ₐ
LTR1-01
LTR1-01
OFF-(ON)
1
DC12V 10mA Max.
PCB
Gold plating
-
Non illuminated
1mm
Conductine rubber contact
LTR2-01-L2
LTR2-01-L2
OFF-(ON)
1
DC12V 10mA Max.
PCB
Gold plating
Normal luminance
Red
1mm
Conductine rubber contact
LTR2-01-L5
LTR2-01-L5
OFF-(ON)
1
DC12V 10mA Max.
PCB
Gold plating
Normal luminance
Green
1mm
Conductine rubber contact
LTR2-01-L6
LTR2-01-L6
OFF-(ON)
1
DC12V 10mA Max.
PCB
Gold plating
Normal luminance
Blue
1mm
Conductine rubber contact
LTR2-01-L8
LTR2-01-L8
OFF-(ON)
1
DC12V 10mA Max.
PCB
Gold plating
Normal luminance
Yellow
1mm
Conductine rubber contact
LTR2-31-L2
LTR2-31-L2
OFF-(ON)
1
DC12V 10mA Max.
PCB
Gold plating
High luminance
Red
1mm
Conductine rubber contact
LTR2-31-L5
LTR2-31-L5
OFF-(ON)
1
DC12V 10mA Max.
PCB
Gold plating
High luminance
Green
1mm
Conductine rubber contact
LTR2-31-L8
LTR2-31-L8
OFF-(ON)
1
DC12V 10mA Max.
PCB
Gold plating
High luminance
Yellow
1mm
Conductine rubber contact
LTM1-01
LTM1-01
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Silver plating
-
Non illuminated
0.25mm
Metal contact
LTM2-01-L2
LTM2-01-L2
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Silver plating
Normal luminance
Red
0.25mm
Metal contact
LTM2-01-L5
LTM2-01-L5
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Silver plating
Normal luminance
Green
0.25mm
Metal contact
LTM2-01-L6
LTM2-01-L6
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Silver plating
Normal luminance
Blue
0.25mm
Metal contact
LTM2-01-L8
LTM2-01-L8
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Silver plating
Normal luminance
Yellow
0.25mm
Metal contact
LTM2-31-L2
LTM2-31-L2
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Silver plating
High luminance
Red
0.25mm
Metal contact
LTM2-31-L5
LTM2-31-L5
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Silver plating
High luminance
Green
0.25mm
Metal contact
LTM2-31-L8
LTM2-31-L8
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Silver plating
High luminance
Yellow
0.25mm
Metal contact
LTMG1-01
LTMG1-01
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Gold plating
-
Non illuminated
0.25mm
Metal contact
LTMG2-01-L2
LTMG2-01-L2
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Gold plating
Normal luminance
Red
0.25mm
Metal contact
LTMG2-01-L5
LTMG2-01-L5
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Gold plating
Normal luminance
Green
0.25mm
Metal contact
LTMG2-01-L6
LTMG2-01-L6
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Gold plating
Normal luminance
Blue
0.25mm
Metal contact
LTMG2-01-L8
LTMG2-01-L8
OFF-(ON)
1
1VA Max.(DC48V Max. 50mA ...
PCB
Gold plating
Normal luminance
Yellow
0.25mm
Metal contact
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表