您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LVE - Drehverbindungen Aluminiumausführung Zahnriemenverzahnung Serie LVE
Franke
Bearings
Bearing assemblies
LVE
Powered by
CAD模型選擇
{franke/waelzlager/drehverbindungen/lve/lve_asmtab.prj},{NB=LVE-0500 (AT101)},{IDNR=},{BBZ=LVE-0500},{KK=500},{LODLEVEL=1},{DWTYP=AT10},{D1=20},{D=14.0},{H=49},{H1=42},{T=13.0},{M=M 12},{NDM=12},{P=1.750},{T1=20},{H2=35},{DA=580},{DI=420},{LA=550},{LI=450},{B=14x},{BX=14},{COA=530},{COR=249},{CA=59},{CR=51},{COM=62},{AZ=198},{GEW=15.1},{ST=3.5},{SS=2.35},{SC=4.5},{SC2=5.2},{SA1=3.1},{SA2=4.0},{DS=0.8},{R=0.3},{VER=1},{DWT=598.42},{DWZ1=188},{DWH=597.051},{DWZ2=235},{PPATH=lve_asmtpl.prj},{VIS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BBZ
Bestell-Bez.
ⁿ/ₐ
KK
Kugelkranz ØKK
[mm]
DWTYP
Typ
ⁿ/ₐ
DW
Wirkkreisdurchmesser dw
[mm]
Z
Zähnezahl z
ⁿ/ₐ
D1
Abmessung d1
[mm]
D
Abmessung d
[mm]
H
Abmessung h
[mm]
H1
Abmessung h1
[mm]
T
Abmessung t
[mm]
M
Thread
ⁿ/ₐ
T1
Abmessung T1
[mm]
H2
Abmessung h2
[mm]
DA
Abmessung Da
[mm]
DI
Abmessung Di
[mm]
LA
Abmessung La
[mm]
LI
Abmessung Li
[mm]
B
Befestigung je Ring
ⁿ/ₐ
COA
Tragzahl Coa
[kN]
COR
Tragzahl Cor
[kN]
CA
Tragzahl Ca
[kN]
CR
Tragzahl Cr
[kN]
COM
stat. Moment
[kNm]
GEW
Gewicht
[kg]
LVE-0100 (AT10)
LVE-0100
100
AT10
165.52
52
11
6.6
34
27
6.8
M 6
10
22
150
50
135
65
6x
54
25
18
16
1
1.2
LVE-0150 (AT10)
LVE-0150
150
AT10
216.45
68
11
6.6
34
27
6.8
M 6
10
22
200
100
185
115
6x
82
39
22
19
3
1.8
LVE-0200 (AT10)
LVE-0200
200
AT10
264.20
83
11
6.6
34
27
6.8
M 6
10
22
250
150
235
165
8x
110
52
24
21
5
2.4
LVE-0250 (AT10)
LVE-0250
250
AT10
324.68
102
11
6.6
34
27
6.8
M 6
10
22
300
200
285
215
10x
138
65
26
23
8
3.0
LVE-0300 (AT10)
LVE-0300
300
AT10
378.79
119
15
9.0
38
31
9.0
M 8
15
26
360
240
340
260
12x
166
78
28
24
12
5.0
LVE-0350 (AT10)
LVE-0350
350
AT10
429.72
135
15
9.0
38
31
9.0
M 8
15
26
410
290
390
310
14x
196
92
30
26
16
5.8
LVE-0400 (AT10)
LVE-0400
400
AT10
490.20
154
18
11.0
44
37
11.0
M 10
15
32
470
330
445
355
14x
424
199
54
47
40
9.5
LVE-0450 (AT10)
LVE-0450
450
AT10
541.13
170
18
11.0
44
37
11.0
M 10
15
32
520
380
495
405
14x
477
224
57
49
57
10.7
LVE-0500 (AT10)
LVE-0500
500
AT10
598.42
188
20
14.0
49
42
13.0
M 12
20
35
580
420
550
450
14x
530
249
59
51
62
15.1
LVE-0600 (AT10)
LVE-0600
600
AT10
700.28
220
20
14.0
49
42
13.0
M 12
20
35
680
520
650
550
16x
635
299
63
54
63
18.2
LVE-0700 (AT10)
LVE-0700
700
AT10
814.87
256
20
14.0
53
45
13.0
M 12
20
38
790
610
750
650
22x
746
351
67
58
123
25.9
LVE-0800 (AT10)
LVE-0800
800
AT10
929.47
292
20
14.0
53
45
13.0
M 12
20
38
890
710
850
750
24x
852
401
70
61
160
29.6
LVE-0900 (AT10)
LVE-0900
900
AT10
1028.14
323
20
14.0
53
45
13.0
M 12
20
38
990
810
950
850
24x
958
451
73
63
203
33.3
LVE-1000 (AT10)
LVE-1000
1000
AT10
1126.82
354
20
14.0
53
45
13.0
M 12
20
38
1090
910
1050
950
26x
1068
503
76
66
251
37.0
LVE-1200 (AT10)
LVE-1200
1200
AT10
1330.54
418
26
18.0
60
52
17.5
M 16
25
44
1300
1100
1265
1135
30x
1573
740
98
85
444
59.9
LVE-1400 (AT10)
LVE-1400
1400
AT10
1527.89
480
26
18.0
60
52
17.5
M 16
25
44
1500
1300
1465
1335
36x
1835
864
104
90
604
69.9
LVE-1600 (AT10)
LVE-1600
1600
AT10
1763.44
554
26
18.0
90
82
17.5
M 16
25
69
1730
1470
1685
1515
42x
2105
991
109
95
793
161.0
LVE-1800 (AT10)
LVE-1800
1800
AT10
1947.16
618
26
18.0
90
82
17.5
M 16
25
69
1930
1670
1885
1715
46x
2367
1114
114
99
1003
181.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LTD - Bearing assembly with direct drive Serie LTD
Franke
09.04.2024
LVD - Bearing assembly external gear steel type LVD
Franke
03.03.2023
LVA - Bearing assembly steel design type LVA
Franke
20.01.2023
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 5/12
Franke
23.06.2021
LVB - Bearing assembly aluminium design type LVA
Franke
20.01.2023
LTA - Rotary table
Franke
26.04.2024
LVC - Bearing assembly angular contact ball bearings steel design type LVA
Franke
20.01.2023
TPAT - Timing Pulleys
HepcoMotion
20.12.2023
Seal
Franke
23.06.2021
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 7/16
Franke
23.06.2021
LEW 7 - Cross roller bearing/ground raceways
Franke
27.05.2024
LER 4 - Bearing element with profiled raceway type LER 4
Franke
23.06.2021
iglidur® PRT - Slewing rings with enlarged outer ring
igus
01.02.2024
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 1.5/5
Franke
23.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表