您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Tipco Punches
Created: 21.10.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tipco Punches
MCP - Metric - Punch - Head Type Center Dowel - Bullet Nose Pilot
Tipco Punches
Metric Products
Punches
Head Type
Powered by
CAD模型選擇
{tipcopunches/metric/punches/head_type/mcp.prj},{NB=M2 MCP 16X50 LU19 P7.90},{TYPE=MCP},{D1=16},{D2=19},{H=5},{LUX=[19,13,25]},{LU=19},{PX=[7.9:15.99]},{P=7.90},{LX=[50,56,63,71,80,90,100]},{L=50},{KF=-},{KFP=0},{DS=0},{F=0.00},{MAT=M2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
HD
Hardness
ⁿ/ₐ
M2 MCP 10X50 LU19 P3.90
M2 MCP 10X50 LU19 P3.90
MCP
10
13
5
60-62
M2 MCP 13X50 LU19 P4.90
M2 MCP 13X50 LU19 P4.90
MCP
13
16
5
60-62
M2 MCP 16X50 LU19 P7.90
M2 MCP 16X50 LU19 P7.90
MCP
16
19
5
60-62
M2 MCP 20X50 LU19 P11.90
M2 MCP 20X50 LU19 P11.90
MCP
20
23
5
60-62
M2 MCP 25X56 LU19 P14.90
M2 MCP 25X56 LU19 P14.90
MCP
25
28
5
60-62
M2 MCP 32X56 LU19 P19.90
M2 MCP 32X56 LU19 P19.90
MCP
32
35
5
60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表