您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Tipco Punches
Created: 21.10.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tipco Punches
ME - Metric - Punch - Head Type Ejector - Round / Shape
Tipco Punches
Metric Products
Punches
Head Type
Powered by
CAD模型選擇
{tipcopunches/metric/punches/head_type/me.prj},{NB=M2 MEB 20X56 LU19},{TYPE=MEB},{D1=20},{D2=23},{H=5},{LUX=19,13,25},{LU=19},{RM=12.00},{SM=8.00},{P=0.00},{W=0.00},{R=0.000},{L=56},{SA=},{SA1=0.00},{SA2=0.00},{KF=-},{KFP=0},{DS=0},{F=0.00},{MAT=M2},{DDX=6.000},{DD3=2.260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
G
[mm]
HD
Hardness
ⁿ/ₐ
M2 MEB 05X50 LU13
M2 MEB 05X50 LU13
5
8
5
0.00
60-62
M2 MEB 06X50 LU13
M2 MEB 06X50 LU13
6
9
5
0.00
60-62
M2 MEB 08X50 LU19
M2 MEB 08X50 LU19
8
11
5
0.00
60-62
M2 MEB 10X50 LU19
M2 MEB 10X50 LU19
10
13
5
0.00
60-62
M2 MEB 13X50 LU19
M2 MEB 13X50 LU19
13
16
5
0.00
60-62
M2 MEB 16X56 LU19
M2 MEB 16X56 LU19
16
19
5
0.00
60-62
M2 MEB 20X56 LU19
M2 MEB 20X56 LU19
20
23
5
0.00
60-62
M2 MEB 25X56 LU19
M2 MEB 25X56 LU19
25
28
5
0.00
60-62
M2 MEB 32X56 LU19
M2 MEB 32X56 LU19
32
35
5
0.00
60-62
M2 MEB 40X71 LU25
M2 MEB 40X71 LU25
40
43
5
0.00
60-62
M2 MEB 45X71 LU25
M2 MEB 45X71 LU25
45
48
5
0.00
60-62
M2 MEB 50X71 LU25
M2 MEB 50X71 LU25
50
53
5
0.00
60-62
M2 MEB 56X71 LU25
M2 MEB 56X71 LU25
56
59
5
0.00
60-62
M2 MEB 63X71 LU25
M2 MEB 63X71 LU25
63
66
5
0.00
60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表