您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Tipco Punches
Created: 21.10.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tipco Punches
MT - Metric - Punch - Head Type - Round / Shape
Tipco Punches
Metric Products
Punches
Head Type
Powered by
CAD模型選擇
{tipcopunches/metric/punches/head_type/mt.prj},{NB=M2 MTB 16X56 LU19},{TYPE=MTB},{D1=16},{D2=19},{H=5},{LUX=19,13,25},{LU=19},{RM=8.00},{SM=6.00},{P=0.00},{W=0.00},{R=0.000},{L=56},{SA=},{SA1=0.00},{SA2=0.00},{KF=-},{KFP=0},{DS=0},{F=0.00},{MAT=M2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
G
[mm]
HD
Hardness
ⁿ/ₐ
M2 MTB 03X50 LU7
M2 MTB 03X50 LU7
3
5
3
0.00
60-62
M2 MTB 04X50 LU7
M2 MTB 04X50 LU7
4
6
3
0.00
60-62
M2 MTB 05X50 LU13
M2 MTB 05X50 LU13
5
8
5
0.00
60-62
M2 MTB 06X50 LU13
M2 MTB 06X50 LU13
6
9
5
0.00
60-62
M2 MTB 08X50 LU19
M2 MTB 08X50 LU19
8
11
5
0.00
60-62
M2 MTB 10X50 LU19
M2 MTB 10X50 LU19
10
13
5
0.00
60-62
M2 MTB 13X50 LU19
M2 MTB 13X50 LU19
13
16
5
0.00
60-62
M2 MTB 16X56 LU19
M2 MTB 16X56 LU19
16
19
5
0.00
60-62
M2 MTB 20X56 LU19
M2 MTB 20X56 LU19
20
23
5
0.00
60-62
M2 MTB 25X56 LU19
M2 MTB 25X56 LU19
25
28
5
0.00
60-62
M2 MTB 32X63 LU19
M2 MTB 32X63 LU19
32
35
5
0.00
60-62
M2 MTB 40X71 LU25
M2 MTB 40X71 LU25
40
43
5
0.00
60-62
M2 MTB 45X71 LU25
M2 MTB 45X71 LU25
45
48
5
0.00
60-62
M2 MTB 50X71 LU25
M2 MTB 50X71 LU25
50
53
5
0.00
60-62
M2 MTB 56X71 LU25
M2 MTB 56X71 LU25
56
59
5
0.00
60-62
M2 MTB 63X71 LU25
M2 MTB 63X71 LU25
63
66
5
0.00
60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HCLSG, HCLSGH, PHCLSG, PHCLSGH, GHCLSG, SHCLSG, SHCLSGH, GSHCLSGH - Hinge P...
Misumi
29.05.2023
RPB 10 - Hardened ejector sleeves ISO 8405
Rigon
13.06.2024
EJ-41 - Éjecteur tête cylindrique tubulaire acier
LYPSIS
13.09.2022
BN 485 - Clevis pins without hole for fork heads (DIN 1434 A), plain
Bossard Catalog
31.10.2023
SG-02C - Colonne guidage lisse pour batterie d'éjection
LYPSIS
01.08.2022
ME - Metric - Punch - Head Type Ejector - Round / Shape
Tipco Punches
02.11.2023
2742. - Ball-Lock punch, stepped, slot, with ejector pin, light duty
FIBRO
21.07.2023
TP - Inch - Punch - Head Type
Tipco Punches
02.11.2023
MTX - Metric - Punch - Head Type - Blank
Tipco Punches
02.11.2023
LZ22H - Cutting punches ISO 8020 with hexagonal shape - form BH
Veith
13.03.2012
LZ22R - Cutting punches ISO 8020 with rectangular shape - form BR
Veith
13.03.2012
MTU - Metric - Punch - Head Type Ultimate
Tipco Punches
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表