您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MAG-400 - Magnet - Plug
Essentra Components
Clamps & Workholding
Magnets & Magnetic Workholding
Permanent Magnets
Rod, Plug & Cylindrical Magnets
Magnet - Plug
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g01000000/l3_g01010000/l4_g01010100/p060115/mag-400.prj},{NB=MAG-440},{PN=MAG-440},{AMERSID=1010212},{APACID=-},{EMEAID=-},{NEODYMIUMTYPE=Neodymium 35},{A=1.00000000},{B=0.18750000},{APPROXHOLDINGVAL=11.70}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NEODYMIUMTYPE
Neodymium Type
ⁿ/ₐ
A
A Diameter
[Inch]
B
B Height
[Inch]
APPROXHOLDINGVAL
Approximate Holding Value Lbs
ⁿ/ₐ
MAG-400
MAG-400
1010192
-
-
Neodymium 35
0.12
0.06
0.04
MAG-402
MAG-402
1010193
-
-
Neodymium 35
3/16
0.06
0.07
MAG-404
MAG-404
1010194
-
-
Neodymium 35
0.22
0.1
1.40
MAG-406
MAG-406
1010195
-
-
Neodymium 35
0.22
1/4
2.10
MAG-408
MAG-408
1010196
-
-
Neodymium 35
0.22
1/2
2.40
MAG-410
MAG-410
1010197
-
-
Neodymium 35
1/4
0.1
1.60
MAG-412
MAG-412
1010198
-
-
Neodymium 35
1/4
1/8
1.80
MAG-414
MAG-414
1010199
-
-
Neodymium 35
1/4
0.2
2.30
MAG-504
MAG-504
1010231
-
-
Neodymium 35
1/4
1/4
2.30
MAG-506
MAG-506
1010232
-
-
Neodymium 35
1/4
1/2
3.00
MAG-415
MAG-415
1010200
-
-
Neodymium 35
0.32
1/4
3.80
MAG-416
MAG-416
1010201
-
-
Neodymium 35
3/8
0.06
3.80
MAG-418
MAG-418
1010202
-
-
Neodymium 35
3/8
0.1
2.50
MAG-420
MAG-420
1010203
-
-
Neodymium 35
3/8
1/8
3.00
MAG-508
MAG-508
1010233
-
-
Neodymium 35
3/8
1/4
5.20
MAG-422
MAG-422
1010204
-
-
Neodymium 35
3/8
3/8
5.80
MAG-510
MAG-510
1010234
-
-
Neodymium 35
3/8
1/2
6.90
MAG-424
MAG-424
1010205
-
-
Neodymium 35
1/2
0.06
1.60
MAG-426
MAG-426
1010206
-
-
Neodymium 35
1/2
1/8
4.10
MAG-428
MAG-428
1010207
-
-
Neodymium 35
1/2
3/16
5.90
MAG-430
MAG-430
1010208
-
-
Neodymium 35
1/2
0.2
6.20
MAG-512
MAG-512
1010235
-
-
Neodymium 35
1/2
1/4
8.20
MAG-432
MAG-432
1010209
-
-
Neodymium 35
1/2
3/8
9.10
MAG-514
MAG-514
1010236
-
-
Neodymium 35
1/2
1/2
10.50
MAG-516
MAG-516
1010237
-
-
Neodymium 35
3/4
3/8
21.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CMA-76 - Rectangular Assemblies - Steel Channel
Essentra Components
17.07.2014
MAG-320 - Rectangular Assemblies - Flanged Steel Channel
Essentra Components
17.07.2014
KPB-1547 - Grip Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
TDK-0A - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
JCL-2650 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
MAG-302 - Rectangular Assemblies - Flanged Steel Channel
Essentra Components
17.07.2014
RK-19 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
KPB-1014 - Grip Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
WLT-465 - Jaw Caps - Copper, Bend-On
Essentra Components
21.07.2014
VSH-5 Handle Speed Vise Milling Machine - Vise Speed Handles
Essentra Components
21.07.2014
WLT-60 - Jaw Caps - Copper, Bend-On
Essentra Components
21.07.2014
KV-D30-33A - Vise Keys
Essentra Components
21.07.2014
KV-KPS600 - Parallel Keepers
Essentra Components
21.07.2014
JCL-495 - Grip Hand Wheels & Knobs - Male
Essentra Components
30.07.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表