您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 529 E - Masonry bolts, form E
Fabory
10 Anchors
Powered by
CAD模型選擇
{fabory/10_anchors/din_529_e.prj},{NB=Steinschraube DIN 529 E M20x200 20750.200.200(High)},{CNSORDERNO=20750.200.200},{D=20},{L=200},{PACKAGING=5},{VARIANT=0},{FABNETWEIGHT=550.000},{P=2.50},{B=50},{A=40},{C=100},{X1=6.3},{E=85},{NENNID=M20X200},{BRAND=Fabory},{STANDARD=DIN 529 E},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=E},{TYPE=Masonry bolt},{BASICMATERIAL=Steel},{GRADE=3.6},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=NEN2328 E},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492610133},{INTRASTATCODE=7318154290},{ECLASS=23-11-06-06},{UNSPSC=31161601},{ETIM=EC002388},{FAB_NENN=E M20x200},{FAB_GEO=Diameter (d-D)=M20;Length (L)=200;a=40;b=50;c=100;P=2.5},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Overal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Thread length +2 / 0
[mm]
A
±3
[mm]
C
±5
[mm]
X1
Thread rudiment
[mm]
E
min.
[mm]
Masonry bolt DIN 529 E M1...
20750.100.125
M10X125
10
125
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
0.08000
NEN2328 E
Y
8715492610096
7318154290
23-11-06-06
31161601
EC002388
25
8.160
1.50
25
20
55
3.8
45
Masonry bolt DIN 529 E M1...
20750.120.125
M12X125
12
125
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
0.13000
NEN2328 E
Y
8715492610119
7318154290
23-11-06-06
31161601
EC002388
25
9.853
1.75
30
24
70
4.3
55
Masonry bolt DIN 529 E M1...
20750.160.160
M16X160
16
160
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
0.28000
NEN2328 E
Y
8715492610126
7318154290
23-11-06-06
31161601
EC002388
10
13.546
2.00
40
32
90
5.0
70
Masonry bolt DIN 529 E M2...
20750.200.200
M20X200
20
200
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
0.55000
NEN2328 E
Y
8715492610133
7318154290
23-11-06-06
31161601
EC002388
5
16.933
2.50
50
40
100
6.3
85
Masonry bolt DIN 529 E M2...
20750.200.320
M20X320
20
320
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
0.87000
NEN2328 E
Y
8715492610140
7318154290
23-11-06-06
31161601
EC002388
5
16.933
2.50
50
40
100
6.3
85
Masonry bolt DIN 529 E M2...
20750.240.250
M24X250
24
250
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
1.00000
NEN2328 E
Y
8715492610157
7318154290
23-11-06-06
31161601
EC002388
3
20.319
3.00
60
48
135
7.5
100
Masonry bolt DIN 529 E M2...
20750.240.320
M24X320
24
320
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
0.88440
NEN2328 E
Y
8715492610164
7318154290
23-11-06-06
31161601
EC002388
3
20.319
3.00
60
48
135
7.5
100
Masonry bolt DIN 529 E M3...
20750.300.320
M30X320
30
320
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
1.50000
NEN2328 E
Y
8715492610171
7318154290
23-11-06-06
31161601
EC002388
2
25.706
3.50
75
60
150
9.0
120
Masonry bolt DIN 529 E M3...
20750.300.630
M30X630
30
630
Fabory
DIN 529 E
Metric thread
E
Masonry bolt
Steel
3.6
Zinc plated
3.80000
NEN2328 E
Y
8715492610188
7318154290
23-11-06-06
31161601
EC002388
2
25.706
3.50
75
60
150
9.0
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表