您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series MHR - Medium load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Oval wire springs - US Standard
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_a_filo_ovale_us_standard/mhr.prj},{NB=MHR26-140(0)},{CODICE=MHR26-140},{DH=25.5},{DD=13.0},{LO=140},{RG=22.6},{SX=0.0},{S1=28.0},{F1=633},{S2=35.0},{F2=791},{SN=51.8},{FN=1171},{SB=63.0},{FB=1424},{MAT=Cr-Si},{BXH=5,50 x 3,00},{DE=24.30},{B=5.500},{H=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
MHR10-025
MHR10-025
9.5
4.7
25
17.7
0.000
0.000
25.000
5.0
89
6.2
110
9.2
163
10.2
181
Cr-Si
1,90 x 1,30
9.30
MHR10-032
MHR10-032
9.5
4.7
32
15.2
0.000
0.000
32.000
6.4
97
8.0
122
11.8
179
14.2
216
Cr-Si
1,90 x 1,30
9.30
MHR10-038
MHR10-038
9.5
4.7
38
13.2
0.000
0.000
38.000
7.6
100
9.5
125
14.1
186
16.8
222
Cr-Si
1,90 x 1,30
9.30
MHR10-044
MHR10-044
9.5
4.7
44
11.3
0.000
0.000
44.000
8.8
99
11.0
124
16.3
184
19.4
219
Cr-Si
1,90 x 1,30
9.30
MHR10-051
MHR10-051
9.5
4.7
51
8.4
0.000
0.000
51.000
10.2
86
12.8
108
18.9
159
23.4
197
Cr-Si
1,90 x 1,30
9.30
MHR10-064
MHR10-064
9.5
4.7
64
7.2
0.000
0.000
64.000
12.8
92
16.0
115
23.7
171
28.2
203
Cr-Si
1,90 x 1,30
9.30
MHR10-076
MHR10-076
9.5
4.7
76
5.8
0.000
0.000
76.000
15.2
88
19.0
110
28.1
163
34.2
198
Cr-Si
1,90 x 1,30
9.30
MHR10-305
MHR10-305
9.5
4.7
305
1.5
0.000
0.000
305.000
61.0
92
76.2
114
112.8
169
133.8
201
Cr-Si
1,90 x 1,30
9.30
MHR13-025
MHR13-025
13.0
7.0
25
30.4
0.000
0.000
25.000
5.0
152
6.2
188
9.2
280
11.9
362
Cr-Si
2,50 x 1,60
12.40
MHR13-032
MHR13-032
13.0
7.0
32
22.1
0.000
0.000
32.000
6.4
141
8.0
177
11.8
261
16.2
358
Cr-Si
2,50 x 1,60
12.40
MHR13-038
MHR13-038
13.0
7.0
38
19.1
0.000
0.000
38.000
7.6
145
9.5
181
14.1
269
18.7
357
Cr-Si
2,50 x 1,60
12.40
MHR13-044
MHR13-044
13.0
7.0
44
16.1
0.000
0.000
44.000
8.8
142
11.0
177
16.3
262
21.3
343
Cr-Si
2,50 x 1,60
12.40
MHR13-051
MHR13-051
13.0
7.0
51
15.0
0.000
0.000
51.000
10.2
153
12.8
192
18.9
284
25.6
384
Cr-Si
2,50 x 1,60
12.40
MHR13-064
MHR13-064
13.0
7.0
64
11.8
0.000
0.000
64.000
12.8
151
16.0
189
23.7
280
32.4
382
Cr-Si
2,50 x 1,60
12.40
MHR13-076
MHR13-076
13.0
7.0
76
9.8
0.000
0.000
76.000
15.2
149
19.0
186
28.1
275
39.0
382
Cr-Si
2,50 x 1,60
12.40
MHR13-089
MHR13-089
13.0
7.0
89
8.1
0.000
0.000
89.000
17.8
144
22.2
180
32.9
266
45.9
372
Cr-Si
2,50 x 1,60
12.40
MHR13-102
MHR13-102
13.0
7.0
102
6.3
0.000
0.000
102.000
20.4
129
25.5
161
37.7
238
52.3
329
Cr-Si
2,50 x 1,60
12.40
MHR13-305
MHR13-305
13.0
7.0
305
2.1
0.000
0.000
305.000
61.0
128
76.2
160
112.8
237
152.5
320
Cr-Si
2,50 x 1,60
12.40
MHR16-025
MHR16-025
16.0
8.7
25
56.8
0.000
0.000
25.000
5.0
284
6.2
352
9.2
523
10.5
596
Cr-Si
3,20 x 2,10
15.40
MHR16-032
MHR16-032
16.0
8.7
32
38.2
0.000
0.000
32.000
6.4
244
8.0
306
11.8
451
13.2
504
Cr-Si
3,20 x 2,10
15.40
MHR16-038
MHR16-038
16.0
8.7
38
33.3
0.000
0.000
38.000
7.6
253
9.5
316
14.1
470
17.2
573
Cr-Si
3,20 x 2,10
15.40
MHR16-044
MHR16-044
16.0
8.7
44
29.2
0.000
0.000
44.000
8.8
257
11.0
321
16.3
476
19.4
566
Cr-Si
3,20 x 2,10
15.40
MHR16-051
MHR16-051
16.0
8.7
51
25.5
0.000
0.000
51.000
10.2
260
12.8
326
18.9
482
24.4
622
Cr-Si
3,20 x 2,10
15.40
MHR16-064
MHR16-064
16.0
8.7
64
19.6
0.000
0.000
64.000
12.8
251
16.0
314
23.7
465
29.2
572
Cr-Si
3,20 x 2,10
15.40
MHR16-076
MHR16-076
16.0
8.7
76
16.2
0.000
0.000
76.000
15.2
246
19.0
308
28.1
455
36.3
588
Cr-Si
3,20 x 2,10
15.40
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表