您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
Modèle R2-25-SKF - Roulement à billes à contact oblique à une rangée 4 points de contact
MICHAUD CHAILLY - Direct Transmission
Roulements
bille_obliques
Powered by
CAD模型選擇
{michaud_chailly_transmission/roulements/bille_obliques/r2_25.prj},{NB=michaud_chailly_QJ212MA/C3},{DESIGNATION=QJ 212 MA},{REF=QJ212MA/C3},{MARQUE=SKF},{JEU=CN},{CAGE=MASSIVE},{SPECIFICATION=-},{D1=60.000},{D2=110.000},{L1=22.000},{POIDS=0.99},{DD1=72.000},{D11=93.000},{AA=60},{HH=MIN},{BB=MIN},{R0=},{R12=1.500},{PITCH=85.000},{DW=15.875},{ALPHA=35},{DDAMIN=69},{DAMAX=101},{RAMAX=1.5},{LOAD1=96.5},{LOAD2=93},{LOAD3=4},{SPEED1=},{SPEED2=10000},{A=0.0242},{E=0.95},{X1=1},{X=0.6},{X0=1},{Y0=0.58},{Y1=0.66},{Y2=1.07},{II=1.000},{Z=14.000},{BEARING=QJ 212 MA},{POPULAR=Yes},{DESIGN=fpcbb},{INFOS=INFOTEXTE},{WEB=WWW},{MODELE=R2-25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
Michaud Chailly QJ313MA
QJ313MA
SKF
CN
MASSIVE
-
65.000
140.000
33.000
2.7
Michaud Chailly QJ313MA/C...
QJ313MA/C2L
SKF
CN
MASSIVE
-
65.000
140.000
33.000
2.7
Michaud Chailly QJ315N2MA
QJ315N2MA
SKF
CN
MASSIVE
-
75.000
160.000
37.000
3.9
Michaud Chailly QJ211MA
QJ211MA
SKF
CN
MASSIVE
-
55.000
100.000
21.000
0.77
Michaud Chailly QJ211MA/C...
QJ211MA/C3
SKF
CN
MASSIVE
-
55.000
100.000
21.000
0.77
Michaud Chailly QJ211N2MA...
QJ211N2MA/C2L
SKF
CN
MASSIVE
-
55.000
100.000
21.000
0.77
Michaud Chailly QJ311N2MA...
QJ311N2MA/C2L
SKF
C2L
MASSIVE
-
55.000
120.000
29.000
1.75
Michaud Chailly QJ317N2MA
QJ317N2MA
SKF
CN
MASSIVE
-
85.000
180.000
41.000
5.45
Michaud Chailly QJ206MA
QJ206MA
SKF
CN
MASSIVE
-
30.000
62.000
16.000
0.24
Michaud Chailly QJ217MA
QJ217MA
SKF
CN
MASSIVE
-
85.000
150.000
28.000
2.25
Michaud Chailly QJ217N2MA...
QJ217N2MA/C3
SKF
CN
MASSIVE
-
85.000
150.000
28.000
2.25
Michaud Chailly QJ234N2MA
QJ234N2MA
SKF
CN
MASSIVE
-
170.000
310.000
52.000
19.5
Michaud Chailly QJ307N2MA...
QJ307N2MA/C2L
SKF
C2L
MASSIVE
-
35.000
80.000
21.000
0.57
Michaud Chailly QJ306MA
QJ306MA
SKF
CN
MASSIVE
-
30.000
72.000
19.000
0.42
Michaud Chailly QJ226N2MA
QJ226N2MA
SKF
CN
MASSIVE
-
130.000
230.000
40.000
7.75
Michaud Chailly QJ318N2MA
QJ318N2MA
SKF
CN
MASSIVE
-
90.000
190.000
43.000
6.45
Michaud Chailly QJ310MA
QJ310MA
SKF
CN
MASSIVE
-
50.000
110.000
27.000
1.35
Michaud Chailly QJ213MA
QJ213MA
SKF
CN
MASSIVE
-
65.000
120.000
23.000
1.2
Michaud Chailly QJ213MA/C...
QJ213MA/C3
SKF
CN
MASSIVE
-
65.000
120.000
23.000
1.2
Michaud Chailly QJ312MA
QJ312MA
SKF
CN
MASSIVE
-
60.000
130.000
31.000
2.15
Michaud Chailly QJ312N2MA...
QJ312N2MA/C2L
SKF
CN
MASSIVE
-
60.000
130.000
31.000
2.15
Michaud Chailly QJ220N2MA
QJ220N2MA
SKF
CN
MASSIVE
-
100.000
180.000
34.000
4.05
Michaud Chailly QJ236N2MA
QJ236N2MA
SKF
CN
MASSIVE
-
180.000
320.000
52.000
20.5
Michaud Chailly QJ206N2MA...
QJ206N2MA/C2L
SKF
C2L
MASSIVE
-
30.000
62.000
16.000
0.24
Michaud Chailly QJ228N2MA
QJ228N2MA
SKF
CN
MASSIVE
-
140.000
250.000
42.000
9.85
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表