您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
Journal - DualVee Guide Wheel Journal
Bishop-Wisecarver
DualVee Vee Guides
Powered by
CAD模型選擇
{bwc/dual_vee/journal_asmtab.prj},{NB=MJX2AYes},{PN=MJX2A},{SIZE=2},{STYLE=Eccentric},{ECA=0.024},{HH=0.281},{CL=0.966},{L=2.03},{OD=0.3746},{MPD=0.375},{MP=3/8-24},{WF=5/16-24},{AFW=0.250},{HS=0.56250000},{MSW=0.500},{A=5/16-24 Zinc plated Nylon locking},{B=5/16 Flat washer stainless steel},{C=3/8 Flat washer stainless steel},{D=3/8-24 Zinc plated Nylon locking},{MPTMIN=0.187},{MPTMAX=0.500},{WEIGHT=45.7},{HARDWARE=Yes},{PPATH=parts/journal_asmtpl.prj},{ASSCFGPRA=journal_2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
MSW
Mounting Surface to Wheel Vee
[Inch]
A
A Wheel Mounting Nut
ⁿ/ₐ
B
B Wheel Mounting Washer
ⁿ/ₐ
C
C Journal Mounting Washer
ⁿ/ₐ
D
D Journal Mounting Nut
ⁿ/ₐ
MPTMIN
Min. Mounting Plate Thickness
[Inch]
MPTMAX
Max. Mounting Plate Thickness
[Inch]
WEIGHT
Weight
[g]
ASSCFGPRA
ⁿ/ₐ
MJC0A
MJC0A
0
Concentric
0.375
#8-32 Zinc plated Nylon l...
N/A
1/4 Flat washer stainless...
1/4-28 Zinc plated Nylon ...
0.125
0.375
14.0
journal_0
MJX0A
MJX0A
0
Eccentric
0.375
#8-32 Zinc plated Nylon l...
N/A
1/4 Flat washer stainless...
1/4-28 Zinc plated Nylon ...
0.125
0.375
14.0
journal_0
MJC1A
MJC1A
1
Concentric
0.405
#10-32 Zinc plated Nylon ...
#8 Flat washer stainless ...
1/4 Flat washer stainless...
1/4-28 Zinc plated Nylon ...
0.125
0.375
16.1
journal_1
MJX1A
MJX1A
1
Eccentric
0.405
#10-32 Zinc plated Nylon ...
#8 Flat washer stainless ...
1/4 Flat washer stainless...
1/4-28 Zinc plated Nylon ...
0.125
0.375
16.1
journal_1
MJC2A
MJC2A
2
Concentric
0.500
5/16-24 Zinc plated Nylon...
5/16 Flat washer stainles...
3/8 Flat washer stainless...
3/8-24 Zinc plated Nylon ...
0.187
0.500
45.7
journal_2
MJX2A
MJX2A
2
Eccentric
0.500
5/16-24 Zinc plated Nylon...
5/16 Flat washer stainles...
3/8 Flat washer stainless...
3/8-24 Zinc plated Nylon ...
0.187
0.500
45.7
journal_2
MJC3A
MJC3A
3
Concentric
0.688
7/16-20 Zinc plated Nylon...
7/16 Flat washer stainles...
7/16 Flat washer stainles...
7/16-20 Zinc plated Nylon...
0.250
0.625
78.0
journal_3
MJX3A
MJX3A
3
Eccentric
0.688
7/16-20 Zinc plated Nylon...
7/16 Flat washer stainles...
7/16 Flat washer stainles...
7/16-20 Zinc plated Nylon...
0.250
0.625
78.0
journal_3
MJC4A
MJC4A
4
Concentric
0.812
1/2-20 Zinc plated Nylon ...
1/2 Flat washer stainless...
1/2 Flat washer stainless...
1/2-20 Zinc plated Nylon ...
0.375
0.750
133.1
journal_4
MJX4A
MJX4A
4
Eccentric
0.812
1/2-20 Zinc plated Nylon ...
1/2 Flat washer stainless...
1/2 Flat washer stainless...
1/2-20 Zinc plated Nylon ...
0.375
0.750
133.1
journal_4
MJC4XLA
MJC4XLA
4XL
Concentric
1.065
3/4-16 Zinc plated Nylon ...
3/4 Flat washer stainless...
3/4 Flat washer stainless...
3/4-16 Zinc plated Nylon ...
0.750
1.125
375.1
journal_4xl
MJX4XLA
MJX4XLA
4XL
Eccentric
1.065
3/4-16 Zinc plated Nylon ...
3/4 Flat washer stainless...
3/4 Flat washer stainless...
3/4-16 Zinc plated Nylon ...
0.750
1.125
375.1
journal_4xl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Inch Bushing - DualVee Guide Wheel Bushing
Bishop-Wisecarver
31.10.2023
Original DualVee Wheel - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Single Edge Drilled Vee Track - DualVee Linear Guide Track
Bishop-Wisecarver
31.10.2023
Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
31.10.2023
Metric Bushing - DualVee Guide Wheel Bushing
Bishop-Wisecarver
31.10.2023
Studded Vee Wheel SWA Series - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Single Edge Undrilled Vee Track - DualVee Linear Guide Track
Bishop-Wisecarver
31.10.2023
Track Lubricator - DualVee Linear Guide Track Lubricator
Bishop-Wisecarver
31.10.2023
Studded Vee Wheel SWS Series - DualVee Guide Wheel
Bishop-Wisecarver
31.10.2023
Track Support - MinVee Miniature Linear Guide
Bishop-Wisecarver
31.10.2023
Double Edge Drilled Vee Track - MinVee Miniature Linear Guide
Bishop-Wisecarver
31.10.2023
SWS/SWI Series Wheel Cover - DualVee Guide Wheel Cover
Bishop-Wisecarver
31.10.2023
MGQ - Compact Guide Cylinder / Standard type
SMC Corporation
18.04.2024
QuickTrak - Double Edge System QuickTrak
Bishop-Wisecarver
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表