您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
MK-D-1406 MRO Tool Room Aids & Maintenance Supplies Retaining Rings Individual Retaining Rings - Ring Snap
Reid Supply
Tooling, Positioning & Fastening
Washers, Spacers & Bushings
Retaining & Fixing Rings
Retaining Rings
Snap Rings
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k10000000/l3_k10020000/l4_k10020300/p090884/mk-d-1406.prj},{NB=MK-D-1414},{PN=MK-D-1414},{AMERSID=1061641},{APACID=-},{EMEAID=-},{SIZE=14},{MATERIAL=Black Phosphate Coated},{PARTOFASSORTMENT=MK-310-18},{QUANITITYINASSOR=20},{URL=https://www.reidsupply.com/en-us/p/retaining-fixing-rings/mk-d-1414}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SIZE
Size
[mm]
MATERIAL
Material
ⁿ/ₐ
PARTOFASSORTMENT
Part of Assortment
ⁿ/ₐ
QUANITITYINASSOR
Quanitity In Assortment
ⁿ/ₐ
MK-D-1406
MK-D-1406
1061625
-
-
6
Black Phosphate Coated
MK-310-18
30
MK-D-1407
MK-D-1407
1061664
-
-
7
Black Phosphate Coated
MK-310-18
15
MK-D-1408
MK-D-1408
1061603
-
-
8
Black Phosphate Coated
MK-310-18
30
MK-D-1409
MK-D-1409
1061654
-
-
9
Black Phosphate Coated
MK-310-18
15
MK-D-1410
MK-D-1410
1061617
-
-
10
Black Phosphate Coated
MK-310-18
30
MK-D-1411
MK-D-1411
1061596
-
-
11
Black Phosphate Coated
MK-310-18
15
MK-D-1412
MK-D-1412
1061584
-
-
12
Black Phosphate Coated
MK-310-18
30
MK-D-1413
MK-D-1413
1061613
-
-
13
Black Phosphate Coated
MK-310-18
10
MK-D-1414
MK-D-1414
1061641
-
-
14
Black Phosphate Coated
MK-310-18
20
MK-D-1415
MK-D-1415
1061690
-
-
15
Black Phosphate Coated
MK-310-18
10
MK-D-1416
MK-D-1416
1061649
-
-
16
Black Phosphate Coated
MK-310-18
30
MK-D-1417
MK-D-1417
1061580
-
-
17
Black Phosphate Coated
MK-310-18
10
MK-D-1418
MK-D-1418
1061583
-
-
18
Black Phosphate Coated
MK-310-18
15
MK-D-1419
MK-D-1419
1061642
-
-
19
Black Phosphate Coated
MK-310-18
15
MK-D-1420
MK-D-1420
1061626
-
-
20
Black Phosphate Coated
MK-310-18
15
MK-D-1421
MK-D-1421
1061614
-
-
21
Black Phosphate Coated
MK-310-18
10
MK-D-1422
MK-D-1422
1061607
-
-
22
Black Phosphate Coated
MK-310-18
5
MK-D-1425
MK-D-1425
1061609
-
-
25
Black Phosphate Coated
MK-310-18
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表