您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MLT/K - Precision lock nut
Melucci
Ball screws MTECH
Precision lock nuts MTECH
Powered by
CAD模型選擇
{melucci/viti/precision_lock_nuts/mlt_k.prj},{NB=MLT/K M72x1.5P},{D=97},{H=28},{DD=91},{C=84},{N=6},{B=7},{MNM=4.5},{DX=72},{PX=1.5},{NR=6},{MX=5},{LX=20},{MAT=42CrMo 45 40Cr},{HD=HRC28°-32°},{TP=ISO4H},{RO=0.005},{PTHD=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
THD
Thread
ⁿ/ₐ
D
[mm]
H
h
[mm]
DD
d
[mm]
NML
n-MxL
ⁿ/ₐ
C
ⁿ/ₐ
N
n
ⁿ/ₐ
B
b
ⁿ/ₐ
MNM
MAX. Nm
ⁿ/ₐ
MLT/K M18x1.5P
MLT/K M18x1.5P
38
18
34
4-M4x12
28
4
4
3.5
MLT/K M20x1.0P
MLT/K M20x1.0P
40
18
36
4-M4x12
30
4
4
3.5
MLT/K M20x1.5P
MLT/K M20x1.5P
40
18
36
4-M4x12
30
4
4
3.5
MLT/K M22x1.5P
MLT/K M22x1.5P
42
18
38
4-M4x12
32
4
4
3.5
MLT/K M24x1.5P
MLT/K M24x1.5P
44
18
41
4-M4x12
34
4
4
3.5
MLT/K M25x1.5P
MLT/K M25x1.5P
45
20
41
4-M4x14
35
4
5
3.5
MLT/K M26x1.5P
MLT/K M26x1.5P
45
20
41
4-M4x14
35
4
5
3.5
MLT/K M27x1.5P
MLT/K M27x1.5P
46
20
43
4-M4x14
37
4
5
3.5
MLT/K M28x1.5P
MLT/K M28x1.5P
46
20
43
4-M4x14
37
4
5
3.5
MLT/K M30x1.5P
MLT/K M30x1.5P
48
20
45
4-M4x14
39
4
5
3.5
MLT/K M32x1.5P
MLT/K M32x1.5P
50
20
47
4-M4x14
41
4
5
3.5
MLT/K M33x1.5P
MLT/K M33x1.5P
50
22
47
4-M4x16
41
4
5
3.5
MLT/K M35x1.5P
MLT/K M35x1.5P
53
22
50
4-M4x16
44
4
5
3.5
MLT/K M36x1.5P
MLT/K M36x1.5P
53
22
50
4-M4x16
44
4
5
3.5
MLT/K M38x1.5P
MLT/K M38x1.5P
56
22
53
4-M4x16
47
4
5
3.5
MLT/K M39x1.5P
MLT/K M39x1.5P
56
22
53
4-M4x16
47
4
5
3.5
MLT/K M40x1.5P
MLT/K M40x1.5P
58
22
55
4-M4x16
49
4
5
3.5
MLT/K M42x1.5P
MLT/K M42x1.5P
60
22
57
4-M4x16
51
4
5
3.5
MLT/K M45x1.5P
MLT/K M45x1.5P
68
22
63
6-M4x16
57
6
6
3.5
MLT/K M48x1.5P
MLT/K M48x1.5P
69
25
65
6-M4x18
58
6
6
3.5
MLT/K M50x2.0P
MLT/K M50x2.0P
70
25
66
6-M4x18
60
6
6
3.5
MLT/K M52x2.0P
MLT/K M52x2.0P
72
25
68
6-M4x18
62
6
6
3.5
MLT/K M55x1.5P
MLT/K M55x1.5P
75
25
71
6-M4x18
65
6
6
3.5
MLT/K M55x2.0P
MLT/K M55x2.0P
75
25
71
6-M4x18
65
6
6
4.5
MLT/K M56x1.5P
MLT/K M56x1.5P
82
26
77
6-M5x18
70
6
6
4.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MLT/R - Precision lock nut
Melucci
09.05.2022
VA/VB - Oil Distributor Series
SMC
23.11.2021
Outside diameter 104 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
MLT/AN - Precision lock nut
Melucci
09.05.2022
S5M-B - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
AHTFW__S5M100, AHTFW__S5M150, AHTFW__S5M200, AHTFW__S5M250, KHTFW__S5M100, ...
Misumi
25.04.2022
ANSA - Precision locknuts axial tightening wide series 3-6 tightening point...
Rodogrip
30.11.2011
BHTFWNF__S14M400, BHTFWNF__S14M600 - Timing Idlers, Flanged - S14M (Both Si...
Misumi
08.06.2021
SCDS-68C - Concentricity Disk Coupling
Sungil Machinery
24.04.2024
MLT/F - Precision lock nut
Melucci
09.05.2022
MAE-NUTMU-GUK-STVZ - Locknuts GUK with Polyamide Insert, self-locking, Stee...
MÄDLER
10.04.2024
Standard MM - Single Row
Scheerer Bearing
21.06.2023
Modèle BA et SL - NBR - Bague d'étanchéité simple lèvre pour arbre tournant...
MICHAUD CHAILLY - Direct Transmission
28.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表