您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MLT/R - Precision lock nut
Melucci
Ball screws MTECH
Precision lock nuts MTECH
Powered by
CAD模型選擇
{melucci/viti/precision_lock_nuts/mlt_r.prj},{NB=MLT/R M72x2.0},{D=95},{H=18},{T=3.5},{DD=88.0},{MNM=18.0},{DX=72},{PX=2.00},{N=3},{G=6},{NR=3},{MX=8},{MAT=42CrMo 45 40Cr},{HD=HRC28°-32°},{TP=ISO4H},{RO=0.005},{PTHD=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
THD
Thread
ⁿ/ₐ
D
d
[mm]
H
h
[mm]
NG
n-g
ⁿ/ₐ
T
t
[mm]
DD
d
[mm]
NM
n-m
ⁿ/ₐ
MNM
MAX. Nm
ⁿ/ₐ
MLT/R M8x0.75
MLT/R M8x0.75
16
8
3-3
1.6
13.0
2-M4
3.5
MLT/R M10x0.75
MLT/R M10x0.75
18
8
3-3
1.6
15.0
2-M4
3.5
MLT/R M10x1.0
MLT/R M10x1.0
18
8
3-3
1.6
15.0
2-M4
3.5
MLT/R M12x1.0
MLT/R M12x1.0
20
8
3-3
1.6
17.0
2-M4
3.5
MLT/R M12x1.25
MLT/R M12x1.25
20
8
3-3
1.6
17.0
2-M4
3.5
MLT/R M14x1.5
MLT/R M14x1.5
25
8
3-3
2.0
21.0
2-M4
3.5
MLT/R M15x1.0
MLT/R M15x1.0
25
8
3-3
1.8
21.5
2-M4
3.5
MLT/R M16x1.5
MLT/R M16x1.5
28
10
3-4
2.0
24.0
2-M5
4.5
MLT/R M17x1.0
MLT/R M17x1.0
28
10
3-4
2.0
24.0
2-M5
4.5
MLT/R M18x1.5
MLT/R M18x1.5
30
10
3-4
2.0
26.0
2-M5
4.5
MLT/R M20x1.0
MLT/R M20x1.0
32
10
3-4
2.0
28.0
3-M5
4.5
MLT/R M20x1.5
MLT/R M20x1.5
32
10
3-4
2.0
28.0
3-M5
4.5
MLT/R M22x1.5
MLT/R M22x1.5
35
10
3-4
2.0
31.0
3-M5
4.5
MLT/R M24x1.5
MLT/R M24x1.5
38
12
3-5
2.0
34.0
3-M6
8.0
MLT/R M25x1.5
MLT/R M25x1.5
38
12
3-5
2.0
34.0
3-M6
8.0
MLT/R M27x1.5
MLT/R M27x1.5
42
12
3-5
2.0
38.0
3-M6
8.0
MLT/R M30x1.0
MLT/R M30x1.0
45
12
3-5
2.0
41.0
3-M6
8.0
MLT/R M30x1.5
MLT/R M30x1.5
45
12
3-5
2.0
41.0
3-M6
8.0
MLT/R M33x1.5
MLT/R M33x1.5
52
12
3-5
2.0
48.0
3-M6
8.0
MLT/R M35x1.5
MLT/R M35x1.5
52
12
3-5
2.0
48.0
3-M6
8.0
MLT/R M36x1.5
MLT/R M36x1.5
55
14
3-6
2.5
50.0
3-M6
8.0
MLT/R M38x1.5
MLT/R M38x1.5
56
14
3-6
2.5
51.0
3-M6
8.0
MLT/R M39x1.5
MLT/R M39x1.5
58
14
3-6
2.5
53.0
3-M6
8.0
MLT/R M40x1.5
MLT/R M40x1.5
58
14
3-6
2.5
53.0
3-M6
8.0
MLT/R M42x1.5
MLT/R M42x1.5
62
14
3-6
2.5
57.0
3-M6
8.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MLT/K - Precision lock nut
Melucci
09.05.2022
MLT/F - Precision lock nut
Melucci
09.05.2022
C-RM - Economy R Type Lock Nuts
Misumi
29.05.2023
MLT/A - Precision lock nut
Melucci
09.05.2022
MLT/AN - Precision lock nut
Melucci
09.05.2022
MLT/RN - Precision lock nut
Melucci
09.05.2022
MAE-NUTMU-KMK/KMK-R - Locknuts KMK and KMK-R with Integral Locking Device, ...
MÄDLER
26.04.2024
E-RM - Economy R Type Lock Nuts
Misumi
20.09.2022
TAAT5/TSAT5 - Timing Pulleys-T5 Type
SAMLO
23.03.2023
TBY41_42 - Snap Washers for Round Nuts
Yiheda 3D Electronic Gallery
09.05.2024
Modèle F2-13 - Ecrou de blocage de précision à encoches
MICHAUD CHAILLY - Direct Transmission
07.03.2023
07590-05 - Slotted round nuts, steel, DIN 70852
norelem
30.05.2024
Standard MM - Single Row
Scheerer Bearing
21.06.2023
CM-CMS - OBLONG MASTERLINK
CARCANO
10.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表