您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F5 - Mould-on polyurethane wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F5
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f5/re_f5.prj},{NB=Mould-on polyurethane wheels RE.F5-125-RSL},{CODE=451511},{DESCRIPTION=RE.F5-125-RSL},{DIM01=125},{DIM02=12},{DIM03=32},{DIM04=35},{DIM05=40},{DIM06=10},{DIM07=5000},{DIM08=2800},{DIM09=4000},{WEIGHT=500},{VERS=1.000},{ANGLE=3.000},{ANGLE2=15.000},{D1=32.000},{D2=39.000},{D3=107.000},{R1=3.000},{R2=2.500},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d3
[mm]
DIM04
l3
[mm]
DIM05
l4
[mm]
DIM06
l5
[mm]
DIM07
Static load
[N]
DIM08
Rolling resistance
[N]
DIM09
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Mould-on polyurethane whe...
451501
RE.F5-080-RSL
80
12
28
25
30
8
2800
1500
2200
200
Mould-on polyurethane whe...
451506
RE.F5-100-RSL
100
12
32
30
40
10
3500
2250
2500
340
Mould-on polyurethane whe...
451511
RE.F5-125-RSL
125
12
32
35
40
10
5000
2800
4000
500
Mould-on polyurethane whe...
451516
RE.F5-150-RSL
150
20
47
40
50
14
8500
3300
6000
910
Mould-on polyurethane whe...
451522
RE.F5-200-A20-RSL
200
20
52
50
55
15
10000
3600
8500
1450
Mould-on polyurethane whe...
451521
RE.F5-200-A25-RSL
200
25
52
50
55
15
10000
3600
8500
1450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表