您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid steel base Ø159
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M24
Base Diameter 131-230mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m24/durchmesserbereich_fussplatte_131_230mm/heavy_duty_line_solid_base_st_fix_stem_asmtab.prj},{NB=MOVET+45812011(hoch)},{TYP=45812011},{BESTNR=4061408019656},{LODLEVEL=hoch},{BES=M24x150},{A=33},{B=150},{D=159},{CH=24},{F=M24},{M=24},{G=23},{H1=186},{SL=60000},{INFO=Download-Link},{TYPX=12011/P2},{LINK=https://www.movet.eu/docs/MARTIN/PDF/11951_12075.pdf},{PPATH=../../stahl_parts/heavy_duty_parts/heavy_duty_line_solid_base_st_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H1
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408019649
45812007
4061408019649
M24x100
33
100
159
24
M24
23
136
60000
MOVET+4061408019656
45812011
4061408019656
M24x150
33
150
159
24
M24
23
186
60000
MOVET+4061408019663
45812015
4061408019663
M24x200
33
200
159
24
M24
23
236
60000
MOVET+4061408019670
45812019
4061408019670
M24x250
33
250
159
24
M24
23
286
60000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表