您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Shielded Type ZZ-ZZS
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Extra Small Ball Bearings and Miniature Ball Bearings
Mertic Design
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/exstra_small_miniatur_bb/metric_design/shielded_type_zz_zzs_asmtab.prj},{NB=NSK_MR115ZZ},{IDNR=},{STAN=Standard},{ORDER=MR115ZZ},{SD=5.0},{X=5.0},{DI1=6.81},{DI2=6.81},{SDE1=9.19},{SDE2=9.90},{D=11},{DD=11},{B=0.0},{B1=4.0},{R=0.00},{R1=0.15},{CR1=715},{COR1=276},{CR2=73},{COR2=28.0},{LG=48000},{LO=56000},{DA=0.0},{DB=6.3},{DA1=0.0},{DB1=9.8},{RA=0.00},{RB=0.15},{MASS=1.50},{SC=1},{PPATH=shielded_type_zz_zzs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B1
Width
[mm]
R1
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
DB
Abutment and Fillet Dimensions max.
[mm]
DB1
Abutment and Fillet Dimensions min.
[mm]
RB
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[g]
MR41XZZ
Standard
MR41XZZ
1.2
4
2.5
0.10
138
35
14
3.5
110000
1.7
3.4
0.10
0.14
681XZZ
Standard
681XZZ
1.5
4
2.0
0.05
112
33
11
3.5
100000
2.1
3.6
0.05
0.11
691XZZ
Standard
691XZZ
1.5
5
2.6
0.15
237
69
24
7.0
85000
2.5
4.3
0.15
0.20
601XZZ
Standard
601XZZ
1.5
6
3.0
0.15
330
98
34
10.0
75000
3.0
5.2
0.15
0.38
682ZZ
Standard
682ZZ
2.0
5
2.3
0.08
169
50
17
5.0
85000
2.7
4.2
0.08
0.17
MR52BZZ
Standard
MR52BZZ
2.0
5
2.5
0.10
187
58
19
6.0
85000
2.7
4.4
0.10
0.23
692ZZ
Standard
692ZZ
2.0
6
3.0
0.15
330
98
34
10.0
75000
3.0
5.4
0.15
0.38
MR62ZZ
Standard
MR62ZZ
2.0
6
2.5
0.15
330
98
34
10.0
75000
3.0
5.2
0.15
0.29
MR72ZZ
Standard
MR72ZZ
2.0
7
3.0
0.15
385
127
39
13.0
63000
3.1
6.2
0.15
0.49
602ZZ
Standard
602ZZ
2.0
7
3.5
0.15
385
127
39
13.0
63000
3.1
6.2
0.15
0.58
682XZZ
Standard
682XZZ
2.5
6
2.6
0.08
208
74
21
7.5
71000
3.7
5.2
0.08
0.29
692XZZ
Standard
692XZZ
2.5
7
3.5
0.15
385
127
39
13.0
63000
3.8
6.2
0.15
0.55
602XZZ
Standard
602XZZ
2.5
8
4.0
0.15
550
175
56
18.0
60000
3.5
7.0
0.15
0.83
MR63ZZ
Standard
MR63ZZ
3.0
6
2.5
0.10
208
74
21
7.5
71000
3.7
5.4
0.10
0.27
683AZZ
Standard
683AZZ
3.0
7
3.0
0.10
390
130
40
13.0
63000
3.8
6.2
0.10
0.45
693ZZ
Standard
693ZZ
3.0
8
4.0
0.15
560
179
57
18.0
60000
4.3
7.3
0.15
0.83
MR93ZZ
Standard
MR93ZZ
3.0
9
4.0
0.15
570
187
58
19.0
56000
4.3
7.9
0.15
1.18
623ZZ
Standard
623ZZ
3.0
10
4.0
0.15
630
218
64
22.0
50000
4.3
8.0
0.15
1.66
633ZZ
Standard
633ZZ
3.0
13
5.0
0.20
1300
485
133
49.0
40000
6.0
11.3
0.20
3.33
MR74ZZ
Standard
MR74ZZ
4.0
7
2.5
0.10
310
115
32
12.0
60000
4.8
6.3
0.10
0.29
MR84ZZ
Standard
MR84ZZ
4.0
8
3.0
0.10
395
139
40
14.0
56000
5.0
7.4
0.10
0.56
684AZZ
Standard
684AZZ
4.0
9
4.0
0.15
640
225
65
23.0
53000
5.2
8.1
0.10
1.01
MR104BZZ
Standard
MR104BZZ
4.0
10
4.0
0.15
710
270
73
28.0
50000
5.9
8.8
0.15
1.42
694ZZ
Standard
694ZZ
4.0
11
4.0
0.15
960
345
98
35.0
48000
5.6
9.9
0.15
1.75
604ZZ
Standard
604ZZ
4.0
12
4.0
0.20
960
345
98
35.0
48000
5.6
9.9
0.20
2.29
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表