您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
MSQ 7 - Minislide MSQ 7
SCHNEEBERGER
Slides and miniature tables
Micro frictionless tables
MINISLIDE
MSQ
Powered by
CAD模型選擇
{schneeberger/linear_und_miniatur/mikrorolltische/minislide/type_msq/msq_7.prj},{NB=MSQ 7-40.28},{A=8},{A1=1.5},{A2=0.4},{A3=0.1},{L=40},{B1=17},{B2=6.6},{B3=3.4},{B4=2.9},{B5=7.2},{B6=7},{B7=0.3},{B8=6.5},{B9=0.3},{B10=1.5},{B11=2.9},{B12=0.400},{N=12},{E1=M2},{E1NDM=2.000},{E1KDM=1.567},{E2=3},{E3=5},{R1=0.5},{C1=7},{C2=0.28},{C3=1.62},{C4=6.6},{C5=3},{C6=4.5},{C7=7.2},{C8=7},{C9=0.2},{C10=0.15},{F1=4.2},{F2=2.4},{F3=2.3},{D=1.5},{D1=6},{D2=16.8},{D3=4.9},{D4=7},{D5=3},{G=1},{K1=0.300},{K2=0.200},{L1X=10.000},{L1Y=1.000},{L2=10},{PPATH=ms7_asm-tpl.prj},{C0=1670},{C=770},{M0Q=7.2},{M0L=8.6},{MQ=3.3},{ML=4.0},{GEW=32.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
L
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
B11
[mm]
N
[mm]
E1
Thread
ⁿ/ₐ
E2
[mm]
E3
[mm]
E4
[mm]
R1
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[°]
C9
[mm]
C10
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
G
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H
Stroke
[mm]
C0
Static load capacity
[N]
C
Dynamic load capacity
[N]
M0Q
Permissible lateral static torque
[N]
M0L
Permissible longitudinal static torque
[N]
MQ
Permissible lateral dynamic torque
[N]
ML
Permissible longitudinal dynamic torque
[N]
GEW
Weight
[g]
MSQ 7-30.20
MSQ 7-30.20
8
1.5
0.4
0.1
30
17
6.6
3.4
2.9
7.2
7
0.3
6.5
0.3
1.5
2.9
12
M2
3
5
4.2
0.5
7
0.28
1.62
6.6
3
4.5
7.2
7
0.2
0.15
4.2
2.4
2.3
1.5
6
16.8
4.9
7
3
1
1x10
10
7.5
1x15
20.000
1193
609
5.1
5.0
2.6
2.5
24.5
MSQ 7-40.28
MSQ 7-40.28
8
1.5
0.4
0.1
40
17
6.6
3.4
2.9
7.2
7
0.3
6.5
0.3
1.5
2.9
12
M2
3
5
4.2
0.5
7
0.28
1.62
6.6
3
4.5
7.2
7
0.2
0.15
4.2
2.4
2.3
1.5
6
16.8
4.9
7
3
1
2x10
10
5.0
2x15
28.000
1670
770
7.2
8.6
3.3
4.0
32.6
MSQ 7-50.36
MSQ 7-50.36
8
1.5
0.4
0.1
50
17
6.6
3.4
2.9
7.2
7
0.3
6.5
0.3
1.5
2.9
12
M2
3
5
4.2
0.5
7
0.28
1.62
6.6
3
4.5
7.2
7
0.2
0.15
4.2
2.4
2.3
1.5
6
16.8
4.9
7
3
1
3x10
10
10.0
2x15
36.000
2148
919
9.2
13.1
4.0
5.6
40.5
MSQ 7-60.50
MSQ 7-60.50
8
1.5
0.4
0.1
60
17
6.6
3.4
2.9
7.2
7
0.3
6.5
0.3
1.5
2.9
12
M2
3
5
4.2
0.5
7
0.28
1.62
6.6
3
4.5
7.2
7
0.2
0.15
4.2
2.4
2.3
1.5
6
16.8
4.9
7
3
1
4x10
10
7.5
3x15
50.000
2386
989
10.3
15.8
4.3
6.5
48.5
MSQ 7-70.58
MSQ 7-70.58
8
1.5
0.4
0.1
70
17
6.6
3.4
2.9
7.2
7
0.3
6.5
0.3
1.5
2.9
12
M2
3
5
4.2
0.5
7
0.28
1.62
6.6
3
4.5
7.2
7
0.2
0.15
4.2
2.4
2.3
1.5
6
16.8
4.9
7
3
1
5x10
10
5.0
4x15
58.000
2864
1124
12.3
21.8
4.8
8.5
56.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MSQ 9 - Minislide MSQ 9
SCHNEEBERGER
06.12.2022
MSQ 15 - Minislide MSQ 15
SCHNEEBERGER
06.12.2022
MSQ 12 - Minislide MSQ 12
SCHNEEBERGER
06.12.2022
MS 5 - Minislide MS 5
SCHNEEBERGER
06.12.2022
MSQS 7 - Minislide
SCHNEEBERGER
18.04.2023
MR-25 - Monorail MR 25 (4S)
SCHNEEBERGER
06.12.2022
MINIRAIL MNNS 7
SCHNEEBERGER
06.12.2022
MS 4 - Minislide MS 4
SCHNEEBERGER
06.12.2022
MINISCALE PLUS MNNXL SCP 7
SCHNEEBERGER
20.01.2022
NDN Type 1
SCHNEEBERGER
06.12.2022
ND Type 1
SCHNEEBERGER
06.12.2022
MINIRAIL MNN 5
SCHNEEBERGER
20.01.2022
MINIRAIL MNN 7
SCHNEEBERGER
06.12.2022
NK Type 1
SCHNEEBERGER
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表