您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV39 - Flow Control with acetal push-in fitting
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/flow_controls/mv39_flow_control_with_acetal_push-in_fitting.prj},{NB=04290C32},{SHA256=JP6Ui8TLcPxp4XZZocNmEZJZWKe2PJoyeEb/qX/GaPw=},{INAME=04290c32},{NAME=04290c32},{NNCUSTOM=MV39},{NTCUSTOM=Flow Control with acetal push-in fitting},{NBCUSTOM=04290C32},{LINACUSTOM=04290C32},{STEPFILE=04290C32},{PNGFILE=MV39},{DWGFILE=MV39},{CODE=04290C32},{TYPE=MV39 06 14},{MAT=Brass Nickel Plated},{TUBO=6},{D1=G1/4},{D2=12.0},{D2IN=.472},{L1=6.7},{L1IN=.264},{L2=27.2},{L2IN=1.071},{L3MAX=39.5},{L3MAXIN=1.555},{L4=24.3},{L4IN=.957},{CH=17},{G=38},{GOZ=1.340},{FLOW=OUT},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3MAX
[mm]
L3MAXIN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
FLOW
[Flow control]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04290B10
04290B10
MV39 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
15.2
.598
25.0
.984
17.6
.693
8
7
.247
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B11
04290B11
MV39 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.1
.201
23.7
.933
31.7
1.248
19.1
.752
14
20
.705
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B30
04290B30
MV39 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
15.2
.598
25.0
.984
21.5
.846
8
8
.282
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B31
04290B31
MV39 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.1
.201
23.7
.933
31.7
1.248
22.7
.894
14
21
.741
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B32
04290B32
MV39 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.7
.264
27.2
1.071
39.5
1.555
24.3
.957
17
38
1.340
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B41
04290B41
MV39 08 18
Brass Nickel Plated
8
G1/8
14.0
.551
5.1
.201
23.7
.933
31.7
1.248
23.0
.906
14
22
.776
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B42
04290B42
MV39 08 14
Brass Nickel Plated
8
G1/4
14.0
.551
6.7
.264
27.2
1.071
39.5
1.555
24.6
.969
17
39
1.376
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B43
04290B43
MV39 08 38
Brass Nickel Plated
8
G3/8
14.0
.551
7.4
.291
31.0
1.220
50.0
1.969
26.5
1.043
20
67
2.363
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B52
04290B52
MV39 10 14
Brass Nickel Plated
10
G1/4
16.0
.630
6.7
.264
27.2
1.071
39.5
1.555
27.0
1.063
17
39
1.376
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290B53
04290B53
MV39 10 38
Brass Nickel Plated
10
G3/8
16.0
.630
7.4
.291
31.0
1.220
50.0
1.969
28.5
1.122
20
68
2.399
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C10
04290C10
MV39 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
15.2
.598
25.0
.984
17.6
.693
8
7
.247
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C11
04290C11
MV39 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.1
.201
23.7
.933
31.7
1.248
19.1
.752
14
20
.705
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C30
04290C30
MV39 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
15.2
.598
25.0
.984
21.5
.846
8
8
.282
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C31
04290C31
MV39 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.1
.201
23.7
.933
31.7
1.248
22.7
.894
14
22
.776
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C32
04290C32
MV39 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.7
.264
27.2
1.071
39.5
1.555
24.3
.957
17
38
1.340
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C41
04290C41
MV39 08 18
Brass Nickel Plated
8
G1/8
14.0
.551
5.1
.201
23.7
.933
31.7
1.248
23.0
.906
14
22
.776
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C42
04290C42
MV39 08 14
Brass Nickel Plated
8
G1/4
14.0
.551
6.7
.264
27.2
1.071
39.5
1.555
24.6
.969
17
39
1.376
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C43
04290C43
MV39 08 38
Brass Nickel Plated
8
G3/8
14.0
.551
7.4
.291
31.0
1.220
50.0
1.969
26.5
1.043
20
67
2.363
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C52
04290C52
MV39 10 14
Brass Nickel Plated
10
G1/4
16.0
.630
6.7
.264
27.2
1.071
39.5
1.555
27.0
1.063
17
39
1.376
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290C53
04290C53
MV39 10 38
Brass Nickel Plated
10
G3/8
16.0
.630
7.4
.291
31.0
1.220
50.0
1.969
28.5
1.122
20
68
2.399
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290V10
04290V10
MV39 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
15.2
.598
25.0
.984
17.6
.693
8
7
.247
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290V11
04290V11
MV39 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.1
.201
23.7
.933
31.7
1.248
19.1
.752
14
20
.705
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290V30
04290V30
MV39 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
15.2
.598
25.0
.984
21.5
.846
8
8
.282
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290V31
04290V31
MV39 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.1
.201
23.7
.933
31.7
1.248
22.7
.894
14
22
.776
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04290V32
04290V32
MV39 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.7
.264
27.2
1.071
39.5
1.555
24.3
.957
17
38
1.340
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flow micro-regulator series MRFX-C
Metalwork
21.07.2022
C2VA0 - Banjo flow control (regulating out)
IMI Bimba Products
21.06.2024
MV19 - Flow Control with acetal push-in fitting and Handwheel
C Matic
11.03.2021
MV29 - Flow control, high flow capacity
C Matic
11.03.2021
MV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
16.05.2023
C0TA0 - Banjo flow control (out)
IMI Norgren
17.11.2023
C2WA0 - Banjo Flow Control (regulating in)
IMI Norgren
17.11.2023
C0K51 - Banjo flow control (out)
IMI Norgren
17.11.2023
MV38 - Flow Control with Swivelling acetal push-in fitting
C Matic
11.03.2021
PV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
09.09.2021
PV18 - Brass Flow Control with swivelling push-in fitting
C Matic
02.04.2021
MV36 - Flow Control with Swivelling acetal push-in fitting and Handwheel
C Matic
11.03.2021
GRLA-NPT-QS (USA) - one-way flow control valve
Festo
24.02.2023
Screw in Push Fittings - STV-WF G1/4-AG 10
Schmalz
12.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表