您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Bushing M Metric - QD Bushing
Maska
Bushings & Hubs
Bushings & Hubs
QD Bushing
Powered by
CAD模型選擇
{maska/bushings_and_hubs/bushings_and_hubs/qd_bushing/qd_bush_m_mm_asmtab.prj},{NB=MX100MM},{KEYHELP=1},{BSA=M},{BORE=100MM},{BORE1=3.937008},{A=1.25000000},{B=6.50000000},{D=9.12500000},{E=5.50000000},{F=5.18750000},{G=0.406},{H=0.09375000},{L=6.75000000},{Z=4.1889},{W=1.1024},{D1=0.25197},{M=7.87500000},{CS=4=3/4 X7},{SS=3/8-16 UNC x 1/2\"},{WEIGHT=48.5},{NDM=0.750000},{KDM=0.642000},{S=0.12000},{DRILL=0.81250},{J=0.630},{DRILL2=0.43750},{NDM1=0.375},{KDM1=0.307},{LONG=0.50000},{HELP=0.400},{FILLET=0.0468750},{LOCKNUT=3/4},{SETSCREW=3/8-16UNC1/2},{RAD=0.050},{KEY=-},{BOLT=3/4-10 UNC},{E1=3.058},{E2=2.061},{RAD1=55},{B1=6.1816},{PPATH=../parts/qd_bushing_m_mm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
L
[Inch]
M
Bolt Circle M
[Inch]
CS
Cap Screws Required NC Grade 5
[Inch]
SS
Set Screw Dimensions
[Inch]
WEIGHT
Average Weight
[Lbs]
MX75MM
MX75MM
75MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX80MM
MX80MM
80MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX90MM
MX90MM
90MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX95MM
MX95MM
95MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX100MM
MX100MM
100MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX105MM
MX105MM
105MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX110MM
MX110MM
110MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX115MM
MX115MM
115MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX120MM
MX120MM
120MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
MX125MM
MX125MM
125MM
1 1/4
6 1/2
9 1/8
5 1/2
5 3/16
0.406
3/32
6 3/4
7 7/8
4=3/4 X7
3/8-16 UNC x 1/2"
48.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表