您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
N - Double flanged duckfoot bends 90°
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/n.prj},{NB=RFN---10FL16EET(400)},{ARTNR=704333},{DN=100},{L=180},{C=125},{D=190},{E1=100},{S2=14.0},{S4=11.5},{E=7.2},{H=45},{LX=400},{G1=18.9},{G2=18.9},{G3=25.4},{G4=25.4},{SORT=1},{ETIMARCO=RFN---10FL16EET},{EC003024=EFSE0002},{EF025616=Cast iron},{EF010671=Other},{EF025617=Cast iron},{EF010673=Other},{PN=PN 16},{EF016081=Blue},{BEVIS=etec Email},{EF000051=Bend},{EF000010=1-part},{EF005431=90},{EF020042=135},{EF022617=No},{EF020055=No},{EF023193=DN 100},{NORM=Werknorm},{EF021603=7,2},{EF000321=Flange},{EF020052=DN 100},{EF021604=7,2},{EF000322=Flange},{EF021694=DIN},{EF020149=PN 16},{EF020217=No},{EF023873=Yes},{EF020151=180},{EF023182=0-60},{EF023116=16},{EF014099=16},{EF020047=No},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Artikel-Code
ⁿ/ₐ
DN
Nominal size
[mm]
L
Dimension
[mm]
C
[mm]
D
□d
[mm]
E
[mm]
PN
Pressure rating
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
N DN 50 PN 40 etec Email
RFN---05FL40EET
50
150
95
150
7.0
PN 40
etec Email
10.5
Work standard
308397
N DN 65 PN 16 etec Email
RFN---06FL16EET
65
165
100
165
7.0
PN 16
etec Email
16.0
DIN EN 545
308400
N DN 80 PN 40 etec Email
RFN---08FL40EET
80
165
110
170
7.0
PN 40
etec Email
15.7
Work standard
756556
N DN 100 PN 16 etec Email
RFN---10FL16EET
100
180
125
190
7.2
PN 16
etec Email
18.9
Work standard
704333
N DN 800 PN 10 etec Email
RFN---80FL10EET
800
900
540
900
15.6
PN 10
etec Email
926.0
Work standard
308402
N DN 1200 PN 10 etec Emai...
RFN---93FL10EET
1200
1300
845
1300
20.4
PN 10
etec Email
2311.0
Work standard
N DN 1000 PN 10 etec Emai...
RFN---91FL10EET
1000
1100
710
1000
18.0
PN 10
etec Email
1510.0
Work standard
N DN 1000 PN 16 etec Emai...
RFN---91FL16EET
1000
1100
710
1000
18.0
PN 16
etec Email
1626.0
Work standard
N DN 900 PN 10 etec Email
RFN---90FL10EET
900
1000
645
1000
16.8
PN 10
etec Email
1171.0
Work standard
N DN 800 PN 25 etec Email
RFN---80FL25EET
800
900
540
900
15.6
PN 25
etec Email
1086.0
Work standard
N DN 800 PN 16 etec Email
RFN---80FL16EET
800
900
540
900
15.6
PN 16
etec Email
970.0
Work standard
N DN 700 PN 25 etec Email
RFN---70FL25EET
700
800
515
800
14.4
PN 25
etec Email
769.0
Work standard
N DN 700 PN 16 etec Email
RFN---70FL16EET
700
800
515
800
14.4
PN 16
etec Email
705.0
Work standard
N DN 600 PN 40 etec Email
RFN---60FL40EET
600
700
450
700
13.2
PN 40
etec Email
612.0
DIN EN 545
N DN 600 PN 25 etec Email
RFN---60FL25EET
600
700
450
700
13.2
PN 25
etec Email
506.0
DIN EN 545
N DN 600 PN 16 etec Email
RFN---60FL16EET
600
700
450
700
13.2
PN 16
etec Email
482.0
DIN EN 545
N DN 500 PN 40 etec Email
RFN---50FL40EET
500
600
385
600
12.0
PN 40
etec Email
402.0
DIN EN 545
N DN 500 PN 25 etec Email
RFN---50FL25EET
500
600
385
600
12.0
PN 25
etec Email
335.0
DIN EN 545
N DN 500 PN 16 etec Email
RFN---50FL16EET
500
600
385
600
12.0
PN 16
etec Email
311.0
DIN EN 545
N DN 450 PN 40 etec Email
RFN---45FL40EET
450
550
355
550
11.4
PN 40
etec Email
395.0
Work standard
N DN 450 PN 25 etec Email
RFN---45FL25EET
450
550
355
550
11.4
PN 25
etec Email
309.0
Work standard
N DN 450 PN 16 etec Email
RFN---45FL16EET
450
550
355
550
11.4
PN 16
etec Email
295.0
Work standard
N DN 400 PN 40 etec Email
RFN---40FL40EET
400
500
320
500
10.8
PN 40
etec Email
277.0
DIN EN 545
N DN 400 PN 25 etec Email
RFN---40FL25EET
400
500
320
500
10.8
PN 25
etec Email
209.0
DIN EN 545
N DN 350 PN 40 etec Email
RFN---35FL40EET
350
450
290
445
10.2
PN 40
etec Email
201.0
Work standard
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表